Grzegorz.Wawrzola

ADF4150 Software

Discussion created by Grzegorz.Wawrzola on Feb 24, 2012

The latest software for ADF4150 evaluation board (ver. 3.0) is attached.

This software runs on Windows® XP and later versions.

 

Installation procedure:

1. Disconnect any evaluation board

2. Download and run the attached installer

 

For steps 3 to 5 depend on your operating system:


     For Windows XP:

3. Click "Next / Continue Anyway" until the installation program inform "Installation Complete" - then click"Close"

4. Connect the evaluation board

5. System will lead you through hardware installatin procedure
    Select "Yes, this time only" and click "Next" in first window
    Select "Install the software automatically (Recommended)" and clic "Next" in the second window
    Click "Continue Anyway" and "Finish" in the following windows

6. Run the ADF4150 software from the desktop or Start Menu

 

     For Windows Vista or Windows 7

3. Click "Next / Instal" until the installation program inform "Installation Complete" - then click"Close"

4. Connect your evaluation board

5. System detects the evaluation board and install the drivers automatically

6. Run the ADF4150 software from the desktop or Start Menu

 

Note:

Installer includes new USB drivers for evaluation boarda, which will take control after installation, so some older software using old USB drivers (for example: ADF400x, ADF410x, ADF411x, ADF415x, ADF4350 v2.x, etc) may lose functionality.

 

If any issues with the software are noticed, please reply to this thread.

 

 

16th July 2012:

Software updated to Revision 3.1

Attachments

Outcomes