AnsweredAssumed Answered

DC-DC Converter Isolation Module

Question asked by cyaniccypher on Jan 12, 2012

Good Morning!

 

I am looking for two different DC-DC isolation modules.

 

Does analog devices have something that I can use?

 

First Module    

Input: 3.3V or 15V or 18-30V

Output: +-5V 100mA

Isolation: 2000V minimum

 

Second Module

Input: 15V or 18-30V

Output: 10V @ 200mA

Isolation: 2000V minimum

 

Thanks;

Outcomes