AnsweredAssumed Answered

Need help installing gr-iio pybombs on fresh CentOS Linux

Question asked by iccsai on May 24, 2018
Latest reply on May 29, 2018 by travisfcollins

Hello im trying to build GNU-Radio and gr-iio with pybombs on a fresh install of CentOS 7, GNU-Radio builds with no problems but when i run pybombs install gr-iio i get the next error:

 

$ pybombs install gr-iio
PyBOMBS - INFO - PyBOMBS Version 2.3.2
PyBOMBS.install_manager - INFO - Phase 1: Creating install tree and installing binary packages:
Install tree:
|
\- gr-iio
   |
   +- libiio
   |
   \- libad9361
      |
      \- libiio
PyBOMBS.install_manager - INFO - Phase 2: Recursively installing source packages to prefix:
PyBOMBS.install_manager - INFO - Installing package: libiio
PyBOMBS.Packager.source - WARNING - Build dir already exists: /home/sat1/prefix/default/src/libiio/build
Building:    (100%) [==================================================================================]
[ 70%] Built target iio
Linking C executable iio_adi_xflow_check
../libiio.so.0.7: undefined reference to `libusb_set_auto_detach_kernel_driver'
collect2: error: ld returned 1 exit status
make[2]: *** [tests/iio_adi_xflow_check] Error 1
make[1]: *** [tests/CMakeFiles/iio_adi_xflow_check.dir/all] Error 2
make: *** [all] Error 2
PyBOMBS.Packager.source - ERROR - Build failed. See output above for error messages.
PyBOMBS.Packager.source - ERROR - Problem occurred while building package libiio:
Build failed.
PyBOMBS.install_manager - ERROR - Error installing package libiio. Aborting.

Outcomes