AnsweredAssumed Answered

ADAU1701 Supply voltage Min./Max. values.

Question asked by Euglena on Apr 19, 2018
Latest reply on Apr 24, 2018 by Euglena

The ADAU1701 has only typical values for the Supply voltage.
But when designing the board, we need to know the Min./Max. values.

 

In the data sheet, page 6 table 3, we can find following note.
Can we treat these values as the Min. and Max. values?
1.62 V and 1.98 V for the DVDD, 2.97 V and 3.63 V for the AVDD/PVDD/IOVDD.

 

 >1 Maximum specifications are measured across a temperature range of −40°C to +130°C (case),
 >  a DVDD range of 1.62 V to 1.98 V, and an AVDD range of 2.97 V to 3.63 V.

 

I checked other parts, ADAU1761 and ADAU146x. For these parts, Min/Max values are specified, and they have similar values ...

Outcomes