AnsweredAssumed Answered

放大DA输出差分信号采用哪款放大器

Question asked by legendary on Jan 16, 2018

将DA输出差分信号经过放大器放大2.5倍,DA输出中心频率为46.52MHz,带宽20MHz,中心频率70MHz,带宽30MHz,中心频率120MHz,带宽50MHz,采用哪款放大器比较合适,AD8099能否满足条件

Outcomes