An illustration to measure body temperature is shown below:
/msdyn_blobfile/$value)
The exposed pad is used as the point of contact for the thermometer and can be soldered to PCB with thermal vias. The contact between the PCB and temperature sensing metallic temp contact is then achieved through conductive epoxy with high thermal conductivity: 5W/m-K. The goal is to maximize thermal conductivity between MAX30205 exposed pad and the body interface point.