Post Go back to editing

ADT75 ESD and Shelf Life

Thread Summary

The user asked about the ESD rating and shelf life of the ADT75. The final answer indicated that the question was closed and assumed answered. The ADT75 has an HBM ESD rating of 1500V and a Moisture Sensitivity Level (MSL) of 1, corresponding to an unlimited shelf life under conditions of <=30°C/85% RH.
AI Generated Content