Post Go back to editing

ADPD1080 SCL frequency

Category: Datasheet/Specs
Product Number: ADPD1080

Greetings,

the ADPD1080 data sheet rev C claims the SCL frequency max to be 0.4Mbps and typical to be 1Mbps. Could you confirm if this means:

- typical is 100kHz and maximum 400kHz

- typical is 400kHz and maximum 1000kHz

- or something else

Thanks!