MAX30001G
Production
The MAX30001G is a complete, biopotential and bioimpedance (BioZ), analog front-end (AFE) solution for wearable applications that is targeted for galvanic...
Datasheet
MAX30001G on Analog.com
MAX30210
Production
The MAX30210 operates from 1.7V to 2.0V supply voltage, and is a low-power, high-accuracy digital temperature sensor with ±0.1°C accuracy from +20°C...
Datasheet
MAX30210 on Analog.com
Dear,
We are developing a smart ECG device designed for continuous monitoring of patient physiological data in both home and healthcare settings. Our device utilizes the nRF52840 SoC, MAX30001G ECG AFE, and MAX30210 for skin temperature measurement.
We are currently facing challenges in integrating the MAX30001G ECG AFE into our project. To overcome these hurdles, we are seeking the following resources:
1) MAX30001G Firmware
2) MAX30001G Driver
We believe that having access to these resources will significantly expedite our development process and improve the accuracy and reliability of our ECG device.
We would appreciate it if you could provide us with these resources or direct us to where we can obtain them.
Thank you for your time and consideration.
--
Thanks & Regards,
Rahul Chavda || Jr. Embeded hardware Engineer
Hi RUK, My apologies for the delayed response.
For support regarding this product, please visit one of the technical support pages on our website below for assistance.
EN - https://www.analog.com/en/support/technical-support.html#
CN - https://support.analog.com/zh-CN/technical-support/
JP - https://support.analog.com/ja-JP/technical-support/