Post Go back to editing

Terminal Finish of ADT7310TRZ-REEL7

Category: Hardware
Product Number: ADT7310TRZ-REEL7

Dear Sir or Madam,

 

I am writing to know if the terminal finish of ADT7310TRZ-REEL7 is Tin over Copper or is it 100% Tin.

Could you tell me in case the plating is Ni Sn or Sn or SnAgCu or SnCu or SnAg and if the Sn>15 μm or Sn<15 μm.

 

Also, could you tell me about J-STD-609A-01 categories if it is e0, e1, e2,…etc as explained in this link Logo product labeling | Environmental information (Eco-info) | Quality & reliability | TI.com

 

Thanks in advance!

 

I look forward to hearing from you.

 

Best Regards,

Kaoutar Ben Kaddour

Top Replies

    •  Analog Employees 
    Sep 22, 2022 in reply to Kaoutar +1 verified

    Hi  ,

    From the link you provided, the J-STD-609 describes the external lead finishes. The material declaration should cover the information you need as J-STD-609 is a standard. 

    If this is regarding…

Parents Reply Children
  • Hi  ,

    From the link you provided, the J-STD-609 describes the external lead finishes. The material declaration should cover the information you need as J-STD-609 is a standard. 

    If this is regarding parts markings, unfortunately, we are unable to provide information about parts in the EngineerZone community based on their markings. We suggest going back to your point of purchase to get this information. ADI only provides warranty coverage or any quality, reliability, failure analysis, applications, or other support on products purchased through ADI authorized distributors and sales offices. To ensure you are receiving unused, legitimate ADI products, please ensure all purchases are made through the ADI authorized distributors and sales offices listed on our website at Sales and Distribution | Analog Devices