Article Evaluation of ADXRS290

Question

What is the best way to evaluate the ADXRS290?

Answer

Two options are available:· A complete, GUI-based system (EVAL-ADXRS290Z-M) is available for viewing real-time data and familiarizing oneself with the behavior andfunctionality of the gyroscope. The system consists of the inertial sensor evaluation board (ISEB), or main board, and the EVAL-ADXRS290Z-S satelliteboard. Also included is a USB A to Mini-B cable to connect the ISEB to a PC and an 18-inch, 20-pin ribbon cable to connect the ISEB to the satellite.This system requires connection to a PC.
· The EVAL-ADXRS290Z is a simple evaluation board that allows quick evaluation of the performance of the ADXRS290. This board has two sets of 0.1inch spaced vias, for population of 5-pin headers, for access to all power and signal lines. The vias or headers allow the evaluation board to beattached to a prototyping board (breadboard). Four holes are provided for mechanical attachment of the EVAL-ADXRS290Z to the application. An externalhost processor is required for communication to the part.


Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.