Hello Support Team ,
We are currently working on an aerospace domain project where radiation reliability is a key concern. As part of our evaluation process, we require radiation performance data for your components, specifically:
-
Radiation testing reports (if available)
-
Single Event Effect (SEE) rates and cross-section data (SEU, SEL, SEB, SEGR, SET, etc.)
-
Any reference guidelines, published reports, or recommended sources of information related to radiation performance of your components
If direct test data is not available, we would appreciate your guidance on suitable reference documentation or alternative sources where this information can be obtained.
Part Details below:
| No. | P/N | Manufacturer Part Number | Manufacturer Name | Description |
| 1 | ADT7410 | ADT7410TRZ | Analog Device | Temperature Sensor Digital, Local -55°C ~ 150°C 15 b 8-SOIC |
| 2 | ADG5419 | ADG5419BCPZ-RL7 | Analog Device | 1 Circuit IC Switch 2:1 14Ohm 8-LFCSP-WD (2x3) |
| 3 | ADS7142 | ADS7142IRUGR | Analog Device | 12 Bit Analog to Digital Converter 2 Input 1 SAR 10-X2QFN (2x1.5) |
| 4 | AD7291 | AD7291 | Analog Device | 8-Channel, I2C, 12-Bit SAR ADC with Temperature Sensor |
| 5 | AD7291 | AD7291 | Analog Device | 8-Channel, I2C, 12-Bit SAR ADC with Temperature Sensor |
| 6 | ADG5419 | ADG5419BCPZ-RL7 | Analog Device | 1 Circuit IC Switch 2:1 14Ohm 8-LFCSP-WD (2x3) |
| 7 | ADS7142 | ADS7142IRUGR | Analog Device | 12 Bit Analog to Digital Converter 2 Input 1 SAR 10-X2QFN (2x1.5) |
| 8 | AD7866 | AD7866 | Analog Device | Dual 1MSPS, 12-Bit, 2-Channel SAR ADC with Serial Interface |
| 9 | MAX4995 | MAX4995AAUT+T | Analog Device | Current Switch Regulator Adjustable SOT-23-6 |
| 10 | DS1683 | DS1683S+ | Analog Device | Real Time Clock (RTC) IC Elapsed Time Counter 16B I2C, 2-Wire Serial 8-SOIC (0.154", 3.90mm Width) |
| 11 | MAX6369KA | MAX6369KA/V+T | Analog Device | Supervisor Open Drain or Open Collector 1 Channel SOT-23-8 |
| 12 | ADS1015 | ADS1015BQDGSRQ1 | Analog Device | 12 Bit Analog to Digital Converter 2, 4 Input 1 Sigma-Delta 10-VSSOP |
| 13 | LT8390 | LT8390HFE#TRPBF | Analog Device | Buck-Boost Regulator Positive Output Step-Up/Step-Down DC-DC Controller IC 28-TSSOP-EP |
| 14 | ADM3260 | ADM3260ARSZ-RL7 | Analog Device | I2C Digital Isolator 2500Vrms 2 Channel 25kV/µs CMTI 20-SSOP (0.209", 5.30mm Width) |
| 15 | LTM4712 | LTM4712EY#PBF | Analog Device | Non-Isolated PoL Module DC DC Converter 1 Output 1 ~ 36V 12A 5V - 36V Input |
| 16 | DS1371U | DS1371U+ | Analog Device | Real Time Clock (RTC) IC Binary Counter I2C, 2-Wire Serial 8-TSSOP, 8-MSOP (0.118", 3.00mm Width) |
| 17 | ADG801B | ADG801B | Analog Device | <0.4 Ω CMOS 1.8 V to 5.5 V SPST Switches |
| 18 | LTC4364H | LTC4364HDE-2#TRPBF | Analog Device | SURGE STOPPER W/DIODE 14DFN |
| 19 | LTM8056MPY | LTM8056MPY | Analog Device | Non-Isolated PoL Module DC DC Converter 1 Output 1.2 ~ 48V 4A 5V - 58V Input |