Post Go back to editing

Request for Radiation Test Data and SEE Information for Aerospace Application

Thread Summary

The user requested radiation performance data for multiple Analog Devices components in an aerospace project, including SEE rates and cross-section data. For the ADM3260, no SEE report is available, and the user is advised to submit a technical support case for further assistance. The user can also refer to the list of space-qualified parts for publicly available radiation test reports.
AI Generated Content
Category: Datasheet/Specs
Product Number: SEE

Hello Support Team ,

We are currently working on an aerospace domain project where radiation reliability is a key concern. As part of our evaluation process, we require radiation performance data for your components, specifically:

  • Radiation testing reports (if available)

  • Single Event Effect (SEE) rates and cross-section data (SEU, SEL, SEB, SEGR, SET, etc.)

  • Any reference guidelines, published reports, or recommended sources of information related to radiation performance of your components

If direct test data is not available, we would appreciate your guidance on suitable reference documentation or alternative sources where this information can be obtained.

Part Details below:

No. P/N Manufacturer Part  Number Manufacturer Name Description
1 ADT7410 ADT7410TRZ Analog Device Temperature Sensor Digital, Local -55°C ~ 150°C 15 b 8-SOIC
2 ADG5419​ ADG5419BCPZ-RL7 Analog Device 1 Circuit IC Switch 2:1 14Ohm 8-LFCSP-WD (2x3)
3 ADS7142​ ADS7142IRUGR Analog Device 12 Bit Analog to Digital Converter 2 Input 1 SAR 10-X2QFN (2x1.5)
4 AD7291 AD7291​ Analog Device 8-Channel, I2C, 12-Bit SAR ADC with Temperature Sensor
5 AD7291​ AD7291​ Analog Device 8-Channel, I2C, 12-Bit SAR ADC with Temperature Sensor
6 ADG5419 ADG5419BCPZ-RL7 Analog Device 1 Circuit IC Switch 2:1 14Ohm 8-LFCSP-WD (2x3)
7 ADS7142 ADS7142IRUGR Analog Device 12 Bit Analog to Digital Converter 2 Input 1 SAR 10-X2QFN (2x1.5)
8 AD7866 AD7866 Analog Device Dual 1MSPS, 12-Bit, 2-Channel SAR ADC with Serial Interface
9 MAX4995​ MAX4995AAUT+T Analog Device Current Switch Regulator Adjustable SOT-23-6
10 DS1683 DS1683S+ Analog Device Real Time Clock (RTC) IC Elapsed Time Counter 16B I2C, 2-Wire Serial 8-SOIC (0.154", 3.90mm Width)
11 MAX6369KA MAX6369KA/V+T Analog Device Supervisor Open Drain or Open Collector 1 Channel SOT-23-8
12 ADS1015​ ADS1015BQDGSRQ1 Analog Device 12 Bit Analog to Digital Converter 2, 4 Input 1 Sigma-Delta 10-VSSOP
13 LT8390 LT8390HFE#TRPBF Analog Device Buck-Boost Regulator Positive Output Step-Up/Step-Down DC-DC Controller IC 28-TSSOP-EP
14 ADM3260 ADM3260ARSZ-RL7 Analog Device I2C Digital Isolator 2500Vrms 2 Channel 25kV/µs CMTI 20-SSOP (0.209", 5.30mm Width)
15 LTM4712 LTM4712EY#PBF Analog Device Non-Isolated PoL Module DC DC Converter 1 Output 1 ~ 36V 12A 5V - 36V Input
16 DS1371U DS1371U+ Analog Device Real Time Clock (RTC) IC Binary Counter I2C, 2-Wire Serial 8-TSSOP, 8-MSOP (0.118", 3.00mm Width)
17 ADG801B ADG801B Analog Device <0.4 Ω CMOS 1.8 V to 5.5 V
SPST Switches
18 LTC4364H LTC4364HDE-2#TRPBF Analog Device SURGE STOPPER W/DIODE 14DFN
19 LTM8056MPY LTM8056MPY Analog Device Non-Isolated PoL Module DC DC Converter 1 Output 1.2 ~ 48V 4A 5V - 58V Input
  • Hi SEE,

       This is a pretty large and detailed request which will require answers from many different people and so may not be appropriate for this forum.  For example, I can only respond regarding the ADM3260.  I suspect that you will find more success at answering your question by submitting a technical support case at this link: https://support.analog.com/en-US/technical-support/create-case-techsupport/

      That being said, for the ADM3260 there is no SEE report/data available for this part.  The potential for generating a report could be discussed with your local ADI Field Applications Engineer or through opening a technical support case.  Note that there will need to be a sufficient business case to justify the expense and effort for obtaining such a report.

    Eric  

    ps -  You can download a list of the Space-qualified parts here (https://wiki.analog.com/spacewiki/space_parts).  The list includes links to the available radiation related test reports (including SEE) when available.  I don't know if the other parts in your list are space qualified, but if any are, then you can look up the publicly available test information from this list.