| SLA Status | Assignee | Support Status |
|---|---|---|
| SLA Closed. Met after 39 hours |
Davidforde |
Awaiting Customer Response |
ADG1206
Production
The ADG1206 and ADG1207 are monolithic iCMOS® analog
multiplexers comprising sixteen single channels and eight
differential channels, respectively. The...
Datasheet
ADG1206 on Analog.com
Can you provide the thermal resistance values for this part?
I was able to locate the junction to ambient in the datasheet, but not the other values.

Product Page: https://www.analog.com/en/products/adg1206.html
Datasheet: https://www.analog.com/media/en/technical-documentation/data-sheets/ADG1206_1207.pdf
Drawing for 32-Lead LFCSP: https://mds.analog.com/api/public/content/CP_32_7.pdf
Hi crdufour ,
Below are the thermal parameters based on package thermal simulation data:
| Parameter | Symbol | Value |
|---|---|---|
| Junction to Case (Top) | θ_JC-top | 33.1°C/W |
| Junction to Case (Bottom) | θ_JC-bottom | 8.63°C/W |
| Junction to Board | θ_JB | 24.28°C/W |
| Junction to Top Characterization (Psi) | Ψ_JT | 0.89°C/W |
| Junction to Board Characterization (Psi) | Ψ_JB | 24.39°C/W |
The Ψ_JT, Ψ_JB, and θ_JB values above are based on a 2s2p board with 9 thermal vias under still air conditions.
Please note that these values are based on thermal simulation and are provided for reference only.
They are not guaranteed specifications and should not be used as final design parameters.
Regards,
Gelo
Hi crdufour ,
Below are the thermal parameters based on package thermal simulation data:
| Parameter | Symbol | Value |
|---|---|---|
| Junction to Case (Top) | θ_JC-top | 33.1°C/W |
| Junction to Case (Bottom) | θ_JC-bottom | 8.63°C/W |
| Junction to Board | θ_JB | 24.28°C/W |
| Junction to Top Characterization (Psi) | Ψ_JT | 0.89°C/W |
| Junction to Board Characterization (Psi) | Ψ_JB | 24.39°C/W |
The Ψ_JT, Ψ_JB, and θ_JB values above are based on a 2s2p board with 9 thermal vias under still air conditions.
Please note that these values are based on thermal simulation and are provided for reference only.
They are not guaranteed specifications and should not be used as final design parameters.
Regards,
Gelo