Post Go back to editing

Thermal Resistances for ADG1206 (32-Lead LFCSP)

Thread Summary

The user asked for thermal resistance values for the ADG1206 part, specifically θ_JC-top, θ_JC-bottom, θ_JB, Ψ_JT, and Ψ_JB. The final answer provided these values based on package thermal simulation data: θ_JC-top = 33.1°C/W, θ_JC-bottom = 8.63°C/W, θ_JB = 24.28°C/W, Ψ_JT = 0.89°C/W, and Ψ_JB = 24.39°C/W. These values are for a 2s2p board with 9 thermal vias under still air conditions and are for reference only, not guaranteed specifications.
AI Generated Content
Category: Datasheet/Specs
Product Number: ADG1206

Can you provide the thermal resistance values for this part?

  • Junction to Case (Top) Thermal Resistance
  • Junction to Board Thermal Resistance
  • Junction to Case (Bottom) Thermal Resistance
  • Junction to Case Thermal Characterization Parameter (Psi)
  • Junction to Board Thermal Characterization Parameter (Psi)

I was able to locate the junction to ambient in the datasheet, but not the other values.

Product Page: https://www.analog.com/en/products/adg1206.html 

Datasheet: https://www.analog.com/media/en/technical-documentation/data-sheets/ADG1206_1207.pdf 

Drawing for 32-Lead LFCSP: https://mds.analog.com/api/public/content/CP_32_7.pdf 

Parents Reply Children
  • Hi  ,

    Below are the thermal parameters based on package thermal simulation data:

    Parameter Symbol Value
    Junction to Case (Top) θ_JC-top 33.1°C/W
    Junction to Case (Bottom) θ_JC-bottom 8.63°C/W
    Junction to Board θ_JB 24.28°C/W
    Junction to Top Characterization (Psi) Ψ_JT 0.89°C/W
    Junction to Board Characterization (Psi) Ψ_JB 24.39°C/W

    The Ψ_JT, Ψ_JB, and θ_JB values above are based on a 2s2p board with 9 thermal vias under still air conditions.

    Please note that these values are based on thermal simulation and are provided for reference only.

    They are not guaranteed specifications and should not be used as final design parameters.

    Regards,

    Gelo