Post Go back to editing

Thermal Resistances for ADG1206 (32-Lead LFCSP)

Thread Summary

The user asked for thermal resistance values for the ADG1206 part, specifically θ_JC-top, θ_JC-bottom, θ_JB, Ψ_JT, and Ψ_JB. The final answer provided these values based on package thermal simulation data: θ_JC-top = 33.1°C/W, θ_JC-bottom = 8.63°C/W, θ_JB = 24.28°C/W, Ψ_JT = 0.89°C/W, and Ψ_JB = 24.39°C/W. These values are for a 2s2p board with 9 thermal vias under still air conditions and are for reference only, not guaranteed specifications.
AI Generated Content
Category: Datasheet/Specs
Product Number: ADG1206

Can you provide the thermal resistance values for this part?

  • Junction to Case (Top) Thermal Resistance
  • Junction to Board Thermal Resistance
  • Junction to Case (Bottom) Thermal Resistance
  • Junction to Case Thermal Characterization Parameter (Psi)
  • Junction to Board Thermal Characterization Parameter (Psi)

I was able to locate the junction to ambient in the datasheet, but not the other values.

Product Page: https://www.analog.com/en/products/adg1206.html 

Datasheet: https://www.analog.com/media/en/technical-documentation/data-sheets/ADG1206_1207.pdf 

Drawing for 32-Lead LFCSP: https://mds.analog.com/api/public/content/CP_32_7.pdf