MAX322
Production
The MAX320/MAX321/MAX322 are precision, dual, SPST analog switches designed to operate from ±3V to ±8V dual supplies. The MAX320 has two normally open...
Datasheet
MAX322 on Analog.com
Hello all,
I was unable to find any information regarding marking (or its format) in regard to MAX3221CAE+T in datasheet.
per customer concern, I would need an official source to confirm so if possible
Any help or directions are appreciated, thanks.

Hi, henry828 .
After reviewing the MAX3221CAE+T datasheet and available official documentation, please note that the top marking or marking format is not specified for this device. This information is not included in the datasheet, which is typical for many of our products.
To clarify the part number:
MAX3221 – Device type (RS-232 transceiver)
C – Commercial temperature range (0°C to +70°C)
AE – 16-lead SSOP package
+ – Pb-free (RoHS compliant)
T – Tape and reel packaging
The suffix (CAE+T) defines the temperature grade, package type, and shipment format, but does not correspond to or define the top marking on the IC.
Since marking formats can vary depending on manufacturing lot, assembly site, and package constraints, there is no publicly available document that maps the exact top marking for this device.
Best regards,
Christian