32 stepo volume control new one.asc
I get an annoying log file instead of the plots I was hoping for. It sounds like something might be up with the model???
"LTspice 26.0.1 for Windows
Circuit: C:\Users\House\Desktop\phono 2020\32 stepo volume control new one.net
Start Time: Thu May 7 20:36:23 2026
C:\Users\House\Desktop\phono 2020\32 stepo volume control new one.net(24): Number of nodes (12) does not match number of pins (7) of sub-circuit "adg5236".
X§U7 0 V+ Bit0 Bit0 NodeA Vout N004 N001 NodeA Vout V- V+ ADG5236 ;§pnba GND)VDD)IN1)IN2)D1)S1A)S1B)D2)S2A)S2B)VSS)EN
^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^
C:\Users\House\Desktop\phono 2020\32 stepo volume control new one.net(29): Number of nodes (12) does not match number of pins (7) of sub-circuit "adg5236".
X§U1 0 V+ Bit0 Bit0 NodeA Vout N026 N024 NodeA Vout V- V+ ADG5236 ;§pnba GND)VDD)IN1)IN2)D1)S1A)S1B)D2)S2A)S2B)VSS)EN
^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^