Post Go back to editing

error: number of nodes 12 does not equal number of pins 7

Thread Summary

The user encountered an error in LTspice where the number of nodes (12) does not match the number of pins (7) of the ADG5236 sub-circuit, resulting in a log file instead of expected plots. The solution involves updating LTspice components via Tools > Sync Release, checking for and removing stale local ADG5236.sub files, and verifying the .sub file for the correct pin count. The ADG5236 model was confirmed to simulate correctly on the support engineer's end.
AI Generated Content
Category: Software
Product Number: ADG5236
Software Version: LTSPice 26.0.1

32 stepo volume control new one.asc

I get an annoying log file instead of the plots I was hoping for. It sounds like something might be up with the model???

"LTspice 26.0.1 for Windows
Circuit: C:\Users\House\Desktop\phono 2020\32 stepo volume control new one.net
Start Time: Thu May 7 20:36:23 2026
C:\Users\House\Desktop\phono 2020\32 stepo volume control new one.net(24): Number of nodes (12) does not match number of pins (7) of sub-circuit "adg5236".
X§U7 0 V+ Bit0 Bit0 NodeA Vout N004 N001 NodeA Vout V- V+ ADG5236 ;§pnba GND)VDD)IN1)IN2)D1)S1A)S1B)D2)S2A)S2B)VSS)EN
^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^
C:\Users\House\Desktop\phono 2020\32 stepo volume control new one.net(29): Number of nodes (12) does not match number of pins (7) of sub-circuit "adg5236".
X§U1 0 V+ Bit0 Bit0 NodeA Vout N026 N024 NodeA Vout V- V+ ADG5236 ;§pnba GND)VDD)IN1)IN2)D1)S1A)S1B)D2)S2A)S2B)VSS)EN
^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^^