Hello, I am looking for the ESD ratings of (HBM, MM, and CDM). Is there test data available for this product?
ADG772
Production
The ADG772 is a low voltage CMOS device that contains two independently selectable single-pole, double throw (SPDT) switches. It is designed as a general...
Datasheet
ADG772 on Analog.com
Hello, I am looking for the ESD ratings of (HBM, MM, and CDM). Is there test data available for this product?
Hi 0rville ,
Kindly see the information below:
FICDM - 1 kV
HBM - 2.5 kV
MM - 0.2 kV
Best regards,
Christian
Thank You Christian