Post Go back to editing

Usability of ADGS2414D for switching signals for measuring system

Thread Summary

The user inquired about using ADGS2414D devices to connect components like 49.9 Ohm resistors and 10uF capacitors to an LCR meter, with test signal levels from 10mV to 2V and 100uA to 20mA. The final answer confirmed that the ADGS2414D's low on resistance, low leakage, and low on capacitance make it suitable for this application, and the high density allows for 100 switches to be daisy chained.

View FAQ
AI Generated Content
Category: Hardware
Product Number: ADGS2414D

Can be ADGS2414D use to connect components like resistors 49.9 Ohm, capacitors 10uF to LCR Meter? 
LCR meter test signal levels are from 10mV to 2V & 100uA to 20mA.

I want to build switching system using many ADGS2414D devices (about 100) in daisy-chain configuration for the measuring device.