Post Go back to editing

Any 8x8 switch similar to ADN4612 (11.5Gbps per channel)

We are planning to use ADN4612 in our design, which is 12x12 channel.

Is there any part with same speed for each channel (11.5Gbps) with 8x8?

Parents
  • Hi Gurusaiprasanth,

    ADI has a series of Digital Crosspoint Switches products, however two digital cross switch products (ADN4612 and HMC857) in the range of 11.5Gbps with different channels. Please refer to the below list of high speed digital cross switch products and select the part based on your requirement.

    Part Number Device Primary Function Device Configuration Data Rate (max) Vs Core (typ) Vs I/O (typ) Interface Price (1000+) Package
          bps       $ US  

    HMC857

    Crosspoint Switch 2 x 2 14G -3.3 V       32-Lead LFCSP_CAV (5mm x 5mm w/ EP)
    ADN4612 Crosspoint Switch 12 x 12 11.3G 1.8 V, 2.5 V 1.8 V, 2.5 V I²C, SPI $27.95 (ADN4612ACPZ) 88-Lead LFCSP (12mm x 12mm w/ EP)
    AD8155 2:1/1:2 Mux-DeMux Dual Lane 6.5G 1.8 V, 2.5 V, 3.3 V 1.8 V, 2.5 V, 3.3 V I²C, LVCMOS, Toggle Pin, TTL $17.46 (AD8155ACPZ) 64-Lead LFCSP (9mm x 9mm w/ EP)
    AD8158 2:1/1:2 Mux-DeMux Quad Lane 6.5G 1.8 V, 2.5 V, 3.3 V 1.8 V, 2.5 V, 3.3 V I²C, LVCMOS, Toggle Pin, TTL $19.76 (AD8158ACPZ) 100-Lead LFCSP (12mm x 12mm w/ EP)
    AD8156 Crosspoint Switch 4 x 4 6.25G 3.3 V 3.3 V LVCMOS, Parallel, TTL   49-Ball CSPBGA (8mm x 8mm)
    ADN4605 Crosspoint Switch 40 x 40 4.25G 2.5 V, 3.3 V 2.5 V, 3.3 V I²C, LVCMOS, Parallel, SPI, TTL $89.97 (ADN4605ABPZ) 352-Ball BGA-ED (35mm x 35mm x 1.9mm)
    ADN4604 Crosspoint Switch 16 x 16 4.25G 3.3 V 3.3 V I²C, SPI $29.65 (ADN4604ASVZ) 100-Lead TQFP (14mm x 14mm w/ EP)
    ADN4600 Crosspoint Switch 8 x 8 4.25G 1.8 V, 2.5 V, 3.3 V 1.8 V, 2.5 V, 3.3 V I²C $13.85 (ADN4600ACPZ) 64-Lead LFCSP (9mm x 9mm w/ EP)
    ADN8102 Bi-Directional Equalizer Quad Lane 3.75G 1.8 V, 2.5 V, 3.3 V 1.8 V, 2.5 V, 3.3 V   $15.06 (ADN8102ACPZ) 64-Lead LFCSP (9mm x 9mm w/ EP)
    AD8153 2:1/1:2 Mux-DeMux Single Lane 3.2G 3.3 V 3.3 V I²C, LVCMOS, Toggle Pin, TTL $5.69 (AD8153ACPZ) 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP)
    AD8159 2:1/1:2 Mux-DeMux Quad Lane 3.2G 3.3 V 3.3 V LVCMOS, Toggle Pin, TTL $12.45 (AD8159ASVZ) 100-Lead TQFP (14mm x 14mm w/ EP)
    AD8152 Crosspoint Switch 34 x 34 3.2G 3.3 V 3.3 V LVCMOS, Parallel, TTL $144.89 (AD8152JBPZ) 256-Ball BGA_ED (27mm x 27mm x 1.9mm)
    AD8151 Crosspoint Switch 33 x 17 3.2G 3.3 V N/A LVCMOS, Parallel, TTL    
    AD8150 Crosspoint Switch 33 x 17 1.5G 3.3 V N/A LVCMOS, Parallel, TTL    

    ADN4612 has a feature to enable/disable Tx and Rx independently by using below registers

    • Tx (enable/disable transmitter output) - Register Address 0x02 and Register Address 0x03
    • Rx (enable/disable receiver input) - Register Address 0x86 and Register Address 0x96

    Regards,

    Sivakumar.

Reply
  • Hi Gurusaiprasanth,

    ADI has a series of Digital Crosspoint Switches products, however two digital cross switch products (ADN4612 and HMC857) in the range of 11.5Gbps with different channels. Please refer to the below list of high speed digital cross switch products and select the part based on your requirement.

    Part Number Device Primary Function Device Configuration Data Rate (max) Vs Core (typ) Vs I/O (typ) Interface Price (1000+) Package
          bps       $ US  

    HMC857

    Crosspoint Switch 2 x 2 14G -3.3 V       32-Lead LFCSP_CAV (5mm x 5mm w/ EP)
    ADN4612 Crosspoint Switch 12 x 12 11.3G 1.8 V, 2.5 V 1.8 V, 2.5 V I²C, SPI $27.95 (ADN4612ACPZ) 88-Lead LFCSP (12mm x 12mm w/ EP)
    AD8155 2:1/1:2 Mux-DeMux Dual Lane 6.5G 1.8 V, 2.5 V, 3.3 V 1.8 V, 2.5 V, 3.3 V I²C, LVCMOS, Toggle Pin, TTL $17.46 (AD8155ACPZ) 64-Lead LFCSP (9mm x 9mm w/ EP)
    AD8158 2:1/1:2 Mux-DeMux Quad Lane 6.5G 1.8 V, 2.5 V, 3.3 V 1.8 V, 2.5 V, 3.3 V I²C, LVCMOS, Toggle Pin, TTL $19.76 (AD8158ACPZ) 100-Lead LFCSP (12mm x 12mm w/ EP)
    AD8156 Crosspoint Switch 4 x 4 6.25G 3.3 V 3.3 V LVCMOS, Parallel, TTL   49-Ball CSPBGA (8mm x 8mm)
    ADN4605 Crosspoint Switch 40 x 40 4.25G 2.5 V, 3.3 V 2.5 V, 3.3 V I²C, LVCMOS, Parallel, SPI, TTL $89.97 (ADN4605ABPZ) 352-Ball BGA-ED (35mm x 35mm x 1.9mm)
    ADN4604 Crosspoint Switch 16 x 16 4.25G 3.3 V 3.3 V I²C, SPI $29.65 (ADN4604ASVZ) 100-Lead TQFP (14mm x 14mm w/ EP)
    ADN4600 Crosspoint Switch 8 x 8 4.25G 1.8 V, 2.5 V, 3.3 V 1.8 V, 2.5 V, 3.3 V I²C $13.85 (ADN4600ACPZ) 64-Lead LFCSP (9mm x 9mm w/ EP)
    ADN8102 Bi-Directional Equalizer Quad Lane 3.75G 1.8 V, 2.5 V, 3.3 V 1.8 V, 2.5 V, 3.3 V   $15.06 (ADN8102ACPZ) 64-Lead LFCSP (9mm x 9mm w/ EP)
    AD8153 2:1/1:2 Mux-DeMux Single Lane 3.2G 3.3 V 3.3 V I²C, LVCMOS, Toggle Pin, TTL $5.69 (AD8153ACPZ) 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP)
    AD8159 2:1/1:2 Mux-DeMux Quad Lane 3.2G 3.3 V 3.3 V LVCMOS, Toggle Pin, TTL $12.45 (AD8159ASVZ) 100-Lead TQFP (14mm x 14mm w/ EP)
    AD8152 Crosspoint Switch 34 x 34 3.2G 3.3 V 3.3 V LVCMOS, Parallel, TTL $144.89 (AD8152JBPZ) 256-Ball BGA_ED (27mm x 27mm x 1.9mm)
    AD8151 Crosspoint Switch 33 x 17 3.2G 3.3 V N/A LVCMOS, Parallel, TTL    
    AD8150 Crosspoint Switch 33 x 17 1.5G 3.3 V N/A LVCMOS, Parallel, TTL    

    ADN4612 has a feature to enable/disable Tx and Rx independently by using below registers

    • Tx (enable/disable transmitter output) - Register Address 0x02 and Register Address 0x03
    • Rx (enable/disable receiver input) - Register Address 0x86 and Register Address 0x96

    Regards,

    Sivakumar.

Children