When I choose a proper Swith for 10MHz RF signal link swith ,is it right if i ues ADG719 in my application.
the info of ADG719 :
FEATURES
1.8 V to 5.5 V single supply
4 Ω (max) on resistance
0.75 Ω (typ) on resistance flatness
−3 dB bandwidth > 200 MHz
Rail-to-rail operation
6-lead SOT-23 package
Thanks for your answer!