Post Go back to editing

ADG1313 Current with 3V logic

The ADG1313 datasheet indicates it is 3V logic compatible but all the data sheet specifications list the current consumed with 5V logic inputs. Does the current consumption increase when driving the logic with 3-3,3V logic? I only ask because CMOS input logic consumes much more supply current at inputs lower than the maximum and the part is CMOS..

Thanks

Parents Reply Children
No Data