• LTM8002 PCB Layout

    Hello all,

    Regarding the LTM8002 Recommended PCB Layout, I wanted to know if the following components layout is acceptable (compared to the recommended datasheet layout):

    Pros: 

    1- Output capacitor ground return path loop is much shorter than the recommended…

  • LTM8002 Spread Spectrum

    Hello,

    I'm interested in using LTM8002 in my design and wanted to use the spread spectrum option.

    Can I connect the Sync pin to Vout pin (via some voltage divider) or I must use external source for this pin?

    Best regards,

    Igal

  • RE: LTM8002IY#PBF giving 2.6V every time even Rfb and RT Resistors are changed

    The next step is to measure your TR/SS pin voltage.  The TR/SS pin can be used for tracking (see "Output Voltage Tracking and Soft-Start" from pg 19 of the LTM8002 datasheet)  If the TR/SS pin voltage is stuck at 0.47V, then it is limiting your…

  • Power by Linear新品汇总,为您的设计赋予强大的Power!

    转眼间,2018年已经过去一半了,你都干出了哪些小成就呢?

    ADI 上半年陆陆续续发了几十款新品,你都知道么?版主已经分享过一个帖子了,汇总了一些新产品,大家可移步 ADI 2018上半年新品汇总  查看新品介绍。

    今天版主要汇总的是ADI 的电源品牌Power by Linear 在过去的 6 个月发布的新产品,它们又将如何为你的设计赋予power呢?

    ps.如果还有人不了解Power By Linear,请恶补一文了解 ADI 电源品牌 Power by LinearTm

     

    72V 混合式降压型…

  • 【在线研讨会】Silent Switcher稳压器: 高效率、超低EMI

    在重视热耗散和效率的场合中,人们会用开关稳压器替代线性稳压器。开关稳压器通常是输入电源总线线路上的首个有源组件,因此对于整个转换器电路的 EMI 性能具有重大的影响。

    EMI发射有两类:传导和辐射。传导发射通过电线和走线连接到产品。辐射发射测试只有在设计基本完成之后才能正式进行。

    在近期的在线研讨会《Silent Switcher稳压器:高效率、超低EMI》中,从原理到封装到布局再到具体产品,重点介绍了大幅降低开关稳压器EMI辐射的新技术。

    首先,高频噪声来自哪里?在电子电路中,通过寄生电阻…

  • TAGS LIST: Power by Linear

    LTM8045
    LTM8049
    LTM4651
    LTM4661
    LTM4686
    LTM4676
    LTM4686-1
    LTM4676A
    LTM4675
    LTM4677
    LTM4678
    LTM8062
    LTM8061
    LTM8052
    LTM8026
    LTM8056
    LTM8064
    LTM8054
    LTM8055
    LTM4600
    LTM4600HV
    LTM4608A
    LTM4604A
    LTM8032