• LTC2859 Ro Logic

    Hi,

    My customers are considering using LTC 2859.

    So I got a question.

    If A - B of LTC 2859 is 200 mV or more (225 mV or more with hysteresis added), Ro = H.
    When A - B is -200 mV or less (-225 mV or less with hysteresis added) Ro = L.

    Although I recognize…

  • LTC2859/61 Short-circuit current & Thermal shutdown

    Hi,

    My customers are considering LTC 2859/61.

    I got questions about short-circuit current protection and thermal shutdown.

    <Short-circuit current protection>
    #1  Does the maximum current 250 mA described in the section on Maximum Driver Short-Circuit…

  • RE: Internal  termination resistors

    Hi IIan,

    Pls have a look at LTC2859 and LTC2861.

    Rgds,

    JC

  • TAGS LIST: Interface and Isolation

    LTM2894
    LTM2895
    LTM9100
    LTM2885
    LTM2881
    LTM2882
    LTM2883
    LTM2884
    LTM2893
    LTM2886
    LTM2887
    LTM2889
    LTM2892
    LTC1694-1
    LTC4300
    LTC4310
    LTC4302
    LTC4305
    LTC4304
    LTC4303
    LTC4306
    LTC4307
    LTC4307-1
    LTC430…
  • 【在线研讨会讲义下载】了解ADI高性能隔离器解决方案,这个文档就够啦

    近日,ADI 在电子发烧友官网举办了一场在线研讨会【ADI 创新的高性能隔离器解决方案】,向大家展示了 ADI 面向以下应用示例的接口和隔离产品组合:

    • 适合军事和航空航天应用:隔离式 RS-485 收发器

    • 适合高速背板扩展和模拟前端:隔离式 LVDS 产品

    • 适合工业或测试测量系统:隔离式 总线

    • 高度互补的产品组合开创行业最全面的高性能隔离式通信产品套件

    点击链接;http://webinar.elecfans.com/393.html?elecfans_trackid…