• RE: up-converters for RF of 26-30G

    i need the spur table AT 28G Hz for following parts : 

    HMC524, HMC1063,HMCMDB172,HMC977,HMC572,HMC1065, HMC815B and also newly getting released upconverter part.

    Can i get access to that piece of information ?

  • 超全产品合集丨ADI 2019年度硬核新品大集结,码起来慢慢看!

    马上就是农历新年,在2019年里你都做了些啥呀~而ADI为了满足各位工程师不断变化的设计需求,从没停下新品发布的脚步。今天斑竹为大家盘点下2019年来ADI发布的硬核新品,看看咱们ADI工程师这一年来杠杠的成果吧~

    小尺寸、高效率、低噪声、单片同步 4A 降压型 DC/DC 转换器 LTC3308A 

    LTC3308A 采用 2.25V 至 5.5V 输入电源,在高达 3 MHz 的开关频率下使用恒定频率峰值电流模式控制,最短接通时间低至 22 ns,可通过小型外部元件实现快速瞬态响应。Silent Sw…

  • RE: 36GHz RF oscillation signal source

    You need a PLL which drives a frequency doubler which drives an amplifier. Possible choices might be ADF4371 (PLL),  HMC1105 (frequency doubler) and HMC7229 (amplifier). These are not the only choices.

      PDF

  • RE: Query

    This part is EAR99. The attached RFIC selection guide lists the ECCN codes for all of ADI's RF products.

     PDF