• Question about HMC847LC5?

    in this HMC847 Device Spec, i saw the this line.

    - Half rate clock input

    What does it mean?

    if I want get 20Gbps Serial data.... output?

     

    ex)

    D1,D2,D3,D4 : 5Gbps

    CKIN : 5GHz? or 10GHz?

    CKOUT : 2.5GHz or 5GHz

    OUT : 20Gbps

     

    I understand the…

  • RE: Query

    This part is EAR99. The attached RFIC selection guide lists the ECCN codes for all of ADI's RF products.

     PDF

  • RE: 36GHz RF oscillation signal source

    You need a PLL which drives a frequency doubler which drives an amplifier. Possible choices might be ADF4371 (PLL),  HMC1105 (frequency doubler) and HMC7229 (amplifier). These are not the only choices.

      PDF