• TAGS LIST: RF and Microwave

    HMC928
    HMC929
    HMC931
    HMC932
    HMC933
    HMC934
    HMC935
    HMC247G
    HMC538
    HMC-C018G
    HMC-C025G
    HMC-C053G
    HMC-C584G
    HMC7056G
    HMC7054G
    HMC7053G
    HMC7056AG
    HMC642G
    HMC642AG
    HMC643G
    HMC644AG
    HMC647
    HMC647A
  • 12/16/2015: Full RF Signal Chains from 0Hz to 110GHz

    Presenter: Mel Conway, Product Manager, Instrumentation, High-speed & RF and Precision

     

    This webcast will explain ADI's new and expanded RF capabilities since the acquisition Hittite Microwave. We will give examples of the wider frequency spectrum…

  • 【在线研讨会讲义PPT下载】从0Hz到110GHz的全频谱RF信号链

    此次在线研讨会阐释了自收购Hittite Microwave后ADI的全新及扩展的RF能力。我们会举例说明ADI涵盖的更宽频谱范围及其真DC的重要性。信号链外的性能同样至关重要,展示低噪声、高稳定性控制和电源元件如何改善总体RF信号性能,并将讨论完整的信号链示例。

    主要讨论天线到比特和比特到天线,信号链覆盖,即刚才提到的从真正的DC 0 Hz到110 GHz的频谱覆盖。 我会简要介绍其中涉及到的各类设备。

    为什么良好的RF需要良好的电源,大家知道,RF需要干净的电源。然后,最后会和大家讨论“不止是芯片…

  • RE: Query

    This part is EAR99. The attached RFIC selection guide lists the ECCN codes for all of ADI's RF products.

     PDF

  • RE: 36GHz RF oscillation signal source

    You need a PLL which drives a frequency doubler which drives an amplifier. Possible choices might be ADF4371 (PLL),  HMC1105 (frequency doubler) and HMC7229 (amplifier). These are not the only choices.

      PDF