• HMC442LC3B Package

    hmc442lc3b qfn package

    Hello,

    I need to validate some electrical parameters of the HMC442LC3B without soldering it. I found in the datasheet : 

    RoHS Compliant 3 x 3 mm SMT package

    Could you confirm this package is compatible with QFN12 3*3 socket ?

  • Evaluation PCB design

    Hi,all.

    I'm disty for ADI/Hittite products in japan.

    Our customer will start to evaluat following devices.

    s-parameter got already from web.

    Are CAD models or drawings available for the each evaluation boards?

    ・HMC812LC4>>>evaluation PCB 123…

  • 【在线研讨会回顾】雷达系统应用相关技术和解决方案

    新雷达系统采用各种不同的架构以满足多模式和多功能需求挑战。

    在我们近期举行的网络研讨会【雷达系统应用相关技术和解决方案】中,ADI应用工程师为大家介绍了采用L至Ku波段、RF采样系统、直接变频和超外差架构工作的雷达系统关键技术和解决方案。马上观看研讨会回放请点击:http://www.chinawebinar.com/landing/100224.HTM

    此次研讨会的完整讲义,下载附件查看。


  • RE: 36GHz RF oscillation signal source

    You need a PLL which drives a frequency doubler which drives an amplifier. Possible choices might be ADF4371 (PLL),  HMC1105 (frequency doubler) and HMC7229 (amplifier). These are not the only choices.

      PDF

  • RE: Query

    This part is EAR99. The attached RFIC selection guide lists the ECCN codes for all of ADI's RF products.

     PDF