A FIFO provides two main advantages: 1. It can collect data while the host processor sleeps (saving power) or tends to other jobs. 2. It can store context prior to a trigger event that wakes up a system.…
There are several evaluation options available for the ADXL362 to suit customers anywhere in their design process. The GUI-based real-time evaluation system allows customers to familiarize themselves…
Several options are available. •A complete, GUI-based system (EVAL-ADXL362Z-MLP) is available for viewing real-time data and familiarizing oneself with the behavior and functionality of
Accelerometers find their way into an endless variety of applications. For the ADXL362, we are looking for applications with these two requirements: (1) Low power is KEY. Usually this means a battery…
A bunch of accelerometers on the market today have a FIFO. Why is the XL362 FIFO better?
A
A FIFO has similar functionality to your DVR at home. It can record data (TV shows) while you’re not watching, and then give you the data faster (or, let…
We want to use the trigger function to store the pre & post instants of the trigger event, to analyze the signal. The register configuration is attached. Fifo reading is done after buffer complete, 500 ms after the interrupt. Our intention…
A 200 Hz bandwidth allows you to capture human (and animal) motion without missing or aliasing any valuable information. 200 Hz may not be sufficient for detection of shock events, especially those…