Hello together,
I have a question concerning ADUM315x parts and speedgrade A and B:
In datasheet you can find the followoing information:
Later in technical description of the datasheet there are more detailed information;
So my question why is speedgrade…
Hi Sharvy,
A nominal supply voltage of 3.3V or 5.0V will power all SPIsolator Digital Isolators. The ADuM3150/ADuM3151/ADuM3152/ADuM3153 SPIsolator devices will cover your isolation requirement. The ADuM3150 device will support a SPI clock rate up to…
Hi Belaj,
The quick answer is yes. The ADuM5000 can provide 60mA @ 3.3V isolated power. There are some other part and package options available depending on your application needs. So to say it with package and HV rating options, the ADuM5000/ADuM6000 can…
SPIsolator(TM) are dedicated SPI digital isolators. We've got your SPI bus covered with the introduction of these 5 new devices:
The highly integrated ADuM315x SPI digital isolator family simplifies the design of a complete SPI digital isolation…
SPI总线在隔离系统中的处理方法 by ADI_Amy
SPI(串行外设接口)总线成为设计师宠儿的原因有多种。SPI总线支持高速工作模式,可在短距离内(如电路板芯片间)以最高60 Mbps的速率传输数据。总线在原理上很简单,由一个时钟、两条数据线路和一个芯片选择信号构成。由于数据出现在时钟的一个相位上并在相反相位读回,因此,在速率上出现延迟和失配的几率非常大。最后,总线是由单向线路构成的,这种设计简化了其在微处理器中的实现方式,消除了流程控制问题,非常适合光耦合器或数字隔离器的隔离应用,因为隔离器天生就属于单向器件…
SPI(串行外设接口)总线成为设计师宠儿的原因有多种。SPI总线支持高速工作模式,可在短距离内(如电路板芯片间)以最高60 Mbps的速率传输数据。总线在原理上很简单,由一个时钟、两条数据线路和一个芯片选择信号构成。由于数据出现在时钟的一个相位上并在相反相位读回,因此,在速率上出现延迟和失配的几率非常大。最后,总线是由单向线路构成的,这种设计简化了其在微处理器中的实现方式,消除了流程控制问题,非常适合光耦合器或数字隔离器的隔离应用,因为隔离器天生就属于单向器件。
在热量或压力监测系统等工业应用中…