• board layout for rj45 shield when using adn4652

    Hi support,

    I would like to use the adn4652 as an galvanic isolation interface between an incoming LVDS and an outgoing LVDS.

    Both, the incoming and the outgoing LVDS use shielded CAT5e RJ45 connectors.

    Clearly, both shields, the one on the incoming…

  • RE: ADN465x for 100 Hz to 2kHz LVDS

    Hi Conal,

    Thanks for your reply.

    I think I will take the ADN4652...the jitter level you mentioned is fine for my application ( number of channels, package...fine as well).

    Yes I am sending LVDS with a frequency span of 0.1-2kHz. So very low speed but…

  • RE: 4/26/16: Ubiquitous Measurement and Control with LVDS Isolators

    The primary difference between ADN4650 and ADN4651/ADN4652 is the channel directionality. ADN4650 has two isolated LVDS channels in the same direction (two transmit or two receive channels). ADN4651 or ADN4652 by contrast have one channel each direction…

  • RE: 4/26/16: Ubiquitous Measurement and Control with LVDS Isolators

    ADN4650/ADN4651/ADN4652 devices include an integrated LDO so that the part can be supplied from a 3.3V rail. The isolator and LVDS I/O operate from the LDO’s 2.5V output, or can be supplied directly from a 2.5V supply in the system.  Galvanic isolation…

  • RE: 4/26/16: Ubiquitous Measurement and Control with LVDS Isolators

    The ADN4650/ADN4651/ADN4652 include fully LVDS compliant outputs, ensuring a differential voltage of typically 350 mV when terminated with a standard 100 Ohm load. At high data rates, the limiting factor for cable length becomes the jitter acceptable…

  • RE: 4/26/16: Ubiquitous Measurement and Control with LVDS Isolators

    ADN4650/ADN4651/ADN4652 isolation implementations benefit from being fully differential throughout, including external LVDS board traces, the integrated LVDS I/O, and indeed the ADN4650/ADN4651/ADN4652 isolation transformers and circuitry. This greatly…

  • DOES ADN4650 ISOLATOR must be inputted NRZ data?

    ADN4650 datasheet中提到了,其能接收600Mbps的NRZ数据,那么是否说,非NRZ的差分数据,这款芯片没法正常工作?
    我们预期使用这款芯片进行视频数据的隔离。如果必须得是NRZ数据,那么这是由于icoupler技术本身的限制,还是别的?我看ADI这边像I2C ,SPI等的icoupler器件都可以的,没有说需要NRZ。望解答,多谢您;
    The ADN4650 / ADN4651 / ADN4652
  • TAGS LIST: Interface and Isolation

    LTM2894
    LTM2895
    LTM9100
    LTM2885
    LTM2881
    LTM2882
    LTM2883
    LTM2884
    LTM2893
    LTM2886
    LTM2887
    LTM2889
    LTM2892
    LTC1694-1
    LTC4300
    LTC4310
    LTC4302
    LTC4305
    LTC4304
    LTC4303
    LTC4306
    LTC4307
    LTC4307-1
    LTC430…
  • 【在线研讨会讲义下载】了解ADI高性能隔离器解决方案,这个文档就够啦

    近日,ADI 在电子发烧友官网举办了一场在线研讨会【ADI 创新的高性能隔离器解决方案】,向大家展示了 ADI 面向以下应用示例的接口和隔离产品组合:

    • 适合军事和航空航天应用:隔离式 RS-485 收发器

    • 适合高速背板扩展和模拟前端:隔离式 LVDS 产品

    • 适合工业或测试测量系统:隔离式 总线

    • 高度互补的产品组合开创行业最全面的高性能隔离式通信产品套件

    点击链接;http://webinar.elecfans.com/393.html?elecfans_trackid…