• ADM8660, switched capacitor convertor, external capacitor selection

    Hi,

    By looking Functional Block Diagram of ADM8660, for example, on the product web site, charge pump capacitor C1, and output capacitor C2 are assumed polarized (aluminum electrolytic ?) capacitors. Here, are they OK to use non-polarized large volumetric…

  • How Do I Generate Negative Supplies?

    Multiple options for generating negative supplies are available. Here are a few example:

    - Charge pump based solutions: These generate negative rails usually unregulated for load currents in the 10-100mA. With enough bypass capacitance noise can be well…

  • RE: ADG2188 usage

    Hi Hariprasad Bhat,

    Can you please confirm if the input of the ADM8660ARZ will be coming from the on board +5V as well?

    Looking at the ADM8660 datasheet, on the Specifications Table the Voltage Conversion Efficiency is at 99% to 99.96% without Load…

  • Beyond the ADALP2000

    The ADALP2000 Analog Parts Kit contains a wide range of components that are a great place for someone just starting to explore electronics and electrical engineering to get the basics. But, as you would expect, given the $45 price budget, it can’t contain…

  • TAGS LIST: Power Management

    LTM8045
    LTM8049
    LTM4651
    LTM4661
    LTM4686
    LTM4676
    LTM4686-1
    LTM4676A
    LTM4675
    LTM4677
    LTM4678
    LTM8062
    LTM8061
    LTM8052
    LTM8026
    LTM8056
    LTM8064
    LTM8054
    LTM8055
    LTM4600
    LTM4600HV
    LTM4608A
    LTM4604A
    LTM8032