Hello!
I need to power five VCO chips,which input voltage is 3.3V and input current is 200mA. I want to use ADM7172ACPZ-3.3-R7 to power that, and the output current of ADM7172 is 2A.
Because of the VCO is Temperature-sensitive, in order to reduce the…