• Serial Data Output of PLL devices

    ADI PLLs are typically programmed using a three-wire serial interface, where the serial programming data is clocked into an internal shift register and is then latched onto the internal data bus on a rising edge of latch enable (see SPI Programming section…

  • 锁相环常见问题解答

    ADI是高性能模拟器件供应商,在锁相环领域已有十多的的设计经验。到目前为止,ADI的ADF系列锁相环产品所能综合的频率可达8GHz,几乎能够涵盖目前所有无线通信系统的频段。ADF系列PLL频率合成器不仅包括整数分频,小数分频VCO外置产品,还包括集成了VCO的产品,从而大大简化您的设计,降低系统成本。

    整数分频PLL

    小数分频PLL

    单环PLL

    双环PLL

    集成VCO的PLL

    快速锁定PLL

    高电压电荷泵PLL


  • PLL常见问题解答

    在ADI网站找的。希望对大家有帮助。

  • 锁相环常见Q&A,附件pdf完整更有料!

    ADI公司领先的PLL频率合成器系列包括单通道和双通道PLL、小数N分频和整数N分频PLL,以及内置VCO的高度集成式PLL。它们具有一流的性能、相位噪声和集成度。锁相环选型点击链接了解:http://www.analog.com/cn/products/clock-and-timing/plls.html

    请收下来自ADI专家的诚意之作,最新锁相环常见Q&A!集专家&用户在实际应用中总结所得,相关疑问的都在这里找答案吧~问答涉及

    • PLL  芯片接口相关问题;
    • PLL…
  • RE: 36GHz RF oscillation signal source

    You need a PLL which drives a frequency doubler which drives an amplifier. Possible choices might be ADF4371 (PLL),  HMC1105 (frequency doubler) and HMC7229 (amplifier). These are not the only choices.

      PDF

  • ADI芯片辨识、型号查找

    看看截图:

  • RE: 利用ADF4001实现10MHz锁相输出

    您好!

    1,是的

    2,Vp为电荷泵供电电压,其范围为AVdd~6V,如果压控电压最大为3V,那么供电电压最小为3V,但应注意应大于AVdd

    3,对于环路滤波器的设计,带宽和相位裕度请见附件内文档

    4,压控灵敏度为VCO的调谐参数,具体请参考VCO数据手册。

  • RE: 锁相环常见问题解答

    楼主,附件有问题,解压不开。重传了一个。

  • RE: Query

    This part is EAR99. The attached RFIC selection guide lists the ECCN codes for all of ADI's RF products.

     PDF