SPI INTERFACE
AD5681R: Tiny 12-Bit SPI nanoDAC+, with ±1 LSB INL and 2 ppm/°C Reference
AD5682R: Tiny 14-Bit SPI nanoDAC+, with ±2 LSB INL and 2 ppm/°C Reference
AD5683: Tiny 16-Bit SPI nanoDAC+, with ±2 (16-Bit) LSB INL
…SPI INTERFACE
AD5681R: Tiny 12-Bit SPI nanoDAC+, with ±1 LSB INL and 2 ppm/°C Reference
AD5682R: Tiny 14-Bit SPI nanoDAC+, with ±2 LSB INL and 2 ppm/°C Reference
AD5683: Tiny 16-Bit SPI nanoDAC+, with ±2 (16-Bit) LSB INL
…The new quad AD5686R/AD5685R/AD5684R nanoDAC+TM is a family of 16-bit/14-bit/12-bit, rail-to-rail, voltage output DACs. This family offers huge performance in a tiny package.
What is new?
The nanoDAC+TM family employ a new addressing scheme that allows…
Hi there,
I think that we have discovered a bug in the implementation of the I2C interface of the given device corrupting communication with other devices on the same bus.
In our application the DAC is on the same bus as a 4kBit EEPROM, occasionally…
AD693 |
AD5410 |
AD5412 |
AD5420 |
AD5422 |
AD5735 |
AD5755 |
AD5755-1 |
AD5737 |
AD5757 |
AD5421 |
AD421 |
AD5758 |
AD7569 |
AD7669 |
AD7868 |
AD7869 |
AD5593R |
AD5592R |
AD5940 |
AD5941 |
AD7293 |
AD7294-2 |
AD7292 |
AD5590 |
AD7294 |
L… |
Q1. What is new?
A1. The nanoDAC+(TM) family offers improved analog performance in terms of INL and glitch energy specifications.. Some members of the family, those with a part number ending in 'R', for example AD5686R, include a low drift 2.5V…