Hi
As is shown above,when Vlogic and VDD supplies of 3.3 V,all the channels can output correctly except the maximum voltage is 3.2 V.However,when Vlogic and VDD supplies of 5 V,only some of the channels can output from 3 V to 4.9 V.When I send data…