• RE: nanoDAC-What are nanoDACs?

    nanoDACs are a portfolio of products which combine small package, low power and low cost digital to analog conversion.

    nanoDACs are monotonic DACs which can be powered off a single 3V or 5V supply and are available in the industries smallest packages…

  • ADI芯片辨识、型号查找

    看看截图:

  • nanoDAC - Which DACs should be used for open loop systems and which DACs should be used in closed loop systems?

    It must be stressed that depending on the application performance requirements, all nanoDACs can be used in both open and closed loop systems.

    In an open loop application the DAC drives the load (a valve or an actuator, for example) directly while in…

  • AD566x/4x/2x(R) -  Supply Voltages & On-chip Reference options

    The AD5664R has two on-chip reference options available, 1.25V and 2.5V. What is the recommended supply voltage in each case?

  • ADI最新的EM流量计解决方案上线啦

    电磁流量计作为目前使用最为广泛的流量技术之一、液体流量测量中精度最高之一,你了解多少呢?

    先呈上【ADI最新的EM流量计解决方案】下载链接:http://h.analog.com/CN-APM-FLOWMETERff?ADICID=SOME_CN_P1657

    工业电磁流量计系统原理和典型架构

    电磁流量计的工作原理基于法拉第电磁感应定律。当垂直于磁场方向的导体以速度V做切割磁力线的运动时,导体的两端会产生一定的感应电动势E,通过检测该感应电动势的大小来计算液体流速变化。

    电磁流量计的特性包括无压力损耗…

  • ADI公司解决方案通报—放大器IC

    目录

    • 差分放大器采用单电源驱动1.8 V ADC
    • 电流检测放大器实现最大1μV/°C的失调漂移性能
    • 经过测试的电路设计
    • 热电偶放大器简化设计
    • 放大器IC选型指南
    • ADC驱动器提供快速压摆率
    • 同类最佳的电压反馈型放大器
    • 输出驱动器增强灵活性和性能
    • 差分放大器驱动184 MSPS SAR ADC,接受±10 V输入
    • 高分辨率、零漂移电流检测放大器
    • 适用于高精度设计的微功耗基准电压源
    • 精密放大器针对低功耗、宽电源电压范围应用而优化