• DAC AD5668 /maximum frequency

    Hi all

    I want please to check the maximum clock rates of AD5628/AD5648/AD5668  (As mentioned in the datasheet it utilize s a versatile 3-wire serial interface that operates at clock rates of up to 50 MHz). Please more information ??

    Thank you

  • RE: AD5628 IBIS MODEL

    Here's the link. It's from the product page of AD5648. 
    https://www.analog.com/media/en/simulation-models/ibis-models/ad5648.ibs

    You'll need to scroll down and click accept. 

    Let me know if you're still not able to download it. 

  • TAGS LIST: Data Converters

    AD693
    AD5410
    AD5412
    AD5420
    AD5422
    AD5735
    AD5755
    AD5755-1
    AD5737
    AD5757
    AD5421
    AD421
    AD5758
    AD7569
    AD7669
    AD7868
    AD7869
    AD5593R
    AD5592R
    AD5940
    AD5941
    AD7293
    AD7294-2
    AD7292
    AD5590
    AD7294
    L…
  • RE: nanoDAC-What are nanoDACs?

    nanoDACs are a portfolio of products which combine small package, low power and low cost digital to analog conversion.

    nanoDACs are monotonic DACs which can be powered off a single 3V or 5V supply and are available in the industries smallest packages…

  • nanoDAC - Which DACs should be used for open loop systems and which DACs should be used in closed loop systems?

    It must be stressed that depending on the application performance requirements, all nanoDACs can be used in both open and closed loop systems.

    In an open loop application the DAC drives the load (a valve or an actuator, for example) directly while in…

  • ADI公司解决方案通报—数模转换器IC

    ADI公司解决方案通报—数模转换器IC by adiadmin

    目录

     

    • 提供动态功率控制的DAC
    • 低功耗DAC可节省功率
    • 突破性1 ppm DAC
    • 基站发射架构中的IF DAC解决方案
    • 新款DDS IC功耗更低、尺寸更小
    • 多路输出低抖动时钟发生器
    • 数据转换知识资源
    • 低功耗精密运算放大器用作DAC缓冲器
    • 选型指南
    • RF DAC实现单封装比特流到射频转换解决方案
    • 用于无线通信设备的混合信号前端IC
    • 采用WLCSP封装的8通道denseDACRegistered . 
    • 采用紧凑型封装的多功能、易用、精密DAC…
  • ADI公司解决方案通报—数模转换器IC

    目录


    • 提供动态功率控制的DAC
    • 低功耗DAC可节省功率
    • 突破性1 ppm DAC
    • 基站发射架构中的IF DAC解决方案
    • 新款DDS IC功耗更低、尺寸更小
    • 多路输出低抖动时钟发生器
    • 数据转换知识资源
    • 低功耗精密运算放大器用作DAC缓冲器
    • 选型指南
    • RF DAC实现单封装比特流到射频转换解决方案
    • 用于无线通信设备的混合信号前端IC
    • 采用WLCSP封装的8通道denseDACRegistered .
    • 采用紧凑型封装的多功能、易用、精密DAC
    • 新型系…