Hello,
I have connection failure with ADRV9002 evaluation card + ZCU102.
Attached is error log.

I downloaded tools from following site:
www.analog.com/.../transceiver-evaluation-software.html
ADRV9001-SDK Evaluation Software (ZIP)
Download SD Card Image Making Software (zip)
I followed instructions bellow to make SD card for ZCU102.
ez.analog.com/.../a-sd-card-image-sdk-13-or-higher
SD card I made includes following files:
- System Volume Information (folder)
- adrv9001_zcu102_cmos.bin
- adrv9001_zcu102_lvds.bin
- BOOT.bin
- Image
- system.dtb
- uEnv.txt
Ping to 192.168.1.10 is ok.
No security software on laptop PC.
There exists Adrv9001Server_B0_39.0.7, however when I tried to start it manually,
segmentation fault occurred. (see attached cmd_log.txt)
Xilinx Zynq MP First Stage Boot Loader
Release 2019.2 Oct 15 2020 - 09:25:42
NOTICE: ATF running on XCZU9EG/silicon v4/RTL5.1 at 0xfffea000
NOTICE: BL31: Secure code at 0x0
NOTICE: BL31: Non secure code at 0x8000000
NOTICE: BL31: v1.4(release):2dd13f9-dirty
NOTICE: BL31: Built : 09:34:41, Oct 15 2020
PMUFW: v1.1
U-Boot 2018.01 (Oct 15 2020 - 09:31:18 -0400) Xilinx ZynqMP ZCU102 rev1.0
I2C: ready
DRAM: 4 GiB
EL Level: EL2
Chip ID: zu9eg
MMC: sdhci@ff170000: 0 (SD)
*** Warning - bad CRC, using default environment
In: serial@ff000000
Out: serial@ff000000
Err: serial@ff000000
Bootmode: LVL_SHFT_SD_MODE1
Net: ZYNQ GEM: ff0e0000, phyaddr c, interface rgmii-id
Warning: ethernet@ff0e0000 using MAC address from ROM
eth0: ethernet@ff0e0000
Hit any key to stop autoboot: 2 1 0
switch to partitions #0, OK
mmc0 is current device
Device: sdhci@ff170000
Manufacturer ID: 2
OEM: 544d
Name: SA16G
Tran Speed: 50000000
Rd Block Len: 512
SD version 3.0
High Capacity: Yes
Capacity: 14.5 GiB
Bus Width: 4-bit
Erase Group Size: 512 Bytes
reading uEnv.txt
172 bytes read in 9 ms (18.6 KiB/s)
Loaded environment from uEnv.txt
Importing environment from SD ...
## Error: Can't overwrite "ethaddr"
himport_r: can't insert "ethaddr=00:0a:35:00:01:22" into hash table
reading system.dtb
37251 bytes read in 17 ms (2.1 MiB/s)
reading Image
16116224 bytes read in 1055 ms (14.6 MiB/s)
## Flattened Device Tree blob at 04000000
Booting using the fdt blob at 0x4000000
Loading Device Tree to 000000000fff3000, end 000000000ffff182 ... OK
Starting kernel ...
[ 0.000000] Booting Linux on physical CPU 0x0
[ 0.000000] Linux version 4.14.0 (rkutty@rkutty-lx01.adsdesign.analog.com) (gcc version 8.2.0 (GCC)) #1 SMP Thu Oct 15 10:23:16 EDT 2020
[ 0.000000] Boot CPU: AArch64 Processor [410fd034]
[ 0.000000] Machine model: ZynqMP ZCU102 Rev1.0
[ 0.000000] efi: Getting EFI parameters from FDT:
[ 0.000000] efi: UEFI not found.
[ 0.000000] cma: Reserved 256 MiB at 0x0000000070000000
[ 0.000000] psci: probing for conduit method from DT.
[ 0.000000] psci: PSCIv1.1 detected in firmware.
[ 0.000000] psci: Using standard PSCI v0.2 function IDs
[ 0.000000] psci: MIGRATE_INFO_TYPE not supported.
[ 0.000000] random: fast init done
[ 0.000000] percpu: Embedded 21 pages/cpu @ffffffc87ff67000 s45080 r8192 d32744 u86016
[ 0.000000] Detected VIPT I-cache on CPU0
[ 0.000000] CPU features: enabling workaround for ARM erratum 845719
[ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 1034240
[ 0.000000] Kernel command line: console=ttyPS0,115200 clk_ignore_unused root=/dev/mmcblk0p2 rw earlyprintk rootfstype=ext4 rootwait uio_pdrv_genirq.of_id=generic-uio root=/dev/mmcblk0p2 rw rootwait
[ 0.000000] PID hash table entries: 4096 (order: 3, 32768 bytes)
[ 0.000000] Dentry cache hash table entries: 524288 (order: 10, 4194304 bytes)
[ 0.000000] Inode-cache hash table entries: 262144 (order: 9, 2097152 bytes)
[ 0.000000] software IO TLB [mem 0x6bfff000-0x6ffff000] (64MB) mapped at [ffffffc06bfff000-ffffffc06fffefff]
[ 0.000000] Memory: 3784120K/4194304K available (9468K kernel code, 634K rwdata, 5108K rodata, 512K init, 2152K bss, 148040K reserved, 262144K cma-reserved)
[ 0.000000] Virtual kernel memory layout:
[ 0.000000] modules : 0xffffff8000000000 - 0xffffff8008000000 ( 128 MB)
[ 0.000000] vmalloc : 0xffffff8008000000 - 0xffffffbebfff0000 ( 250 GB)
[ 0.000000] .text : 0xffffff8008080000 - 0xffffff80089c0000 ( 9472 KB)
[ 0.000000] .rodata : 0xffffff80089c0000 - 0xffffff8008ec0000 ( 5120 KB)
[ 0.000000] .init : 0xffffff8008ec0000 - 0xffffff8008f40000 ( 512 KB)
[ 0.000000] .data : 0xffffff8008f40000 - 0xffffff8008fdea00 ( 635 KB)
[ 0.000000] .bss : 0xffffff8008fdea00 - 0xffffff80091f8a68 ( 2153 KB)
[ 0.000000] fixed : 0xffffffbefe7fd000 - 0xffffffbefec00000 ( 4108 KB)
[ 0.000000] PCI I/O : 0xffffffbefee00000 - 0xffffffbeffe00000 ( 16 MB)
[ 0.000000] vmemmap : 0xffffffbf00000000 - 0xffffffc000000000 ( 4 GB maximum)
[ 0.000000] 0xffffffbf00000000 - 0xffffffbf1dc00000 ( 476 MB actual)
[ 0.000000] memory : 0xffffffc000000000 - 0xffffffc880000000 ( 34816 MB)
[ 0.000000] Hierarchical RCU implementation.
[ 0.000000] RCU event tracing is enabled.
[ 0.000000] RCU restricting CPUs from NR_CPUS=8 to nr_cpu_ids=4.
[ 0.000000] RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=4
[ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0
[ 0.000000] GIC: Adjusting CPU interface base to 0x00000000f902f000
[ 0.000000] GIC: Using split EOI/Deactivate mode
[ 0.000000] arch_timer: cp15 timer(s) running at 99.99MHz (phys).
[ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x170f8de2d3, max_idle_ns: 440795206112 ns
[ 0.000003] sched_clock: 56 bits at 99MHz, resolution 10ns, wraps every 4398046511101ns
[ 0.000316] Console: colour dummy device 80x25
[ 0.000336] Calibrating delay loop (skipped), value calculated using timer frequency.. 199.98 BogoMIPS (lpj=399960)
[ 0.000344] pid_max: default: 32768 minimum: 301
[ 0.000443] Mount-cache hash table entries: 8192 (order: 4, 65536 bytes)
[ 0.000457] Mountpoint-cache hash table entries: 8192 (order: 4, 65536 bytes)
[ 0.001028] ASID allocator initialised with 65536 entries
[ 0.001075] Hierarchical SRCU implementation.
[ 0.001420] EFI services will not be available.
[ 0.001465] zynqmp_plat_init Platform Management API v1.1
[ 0.001471] zynqmp_plat_init Trustzone version v1.0
[ 0.001566] smp: Bringing up secondary CPUs ...
[ 0.001808] Detected VIPT I-cache on CPU1
[ 0.001836] CPU1: Booted secondary processor [410fd034]
[ 0.002106] Detected VIPT I-cache on CPU2
[ 0.002124] CPU2: Booted secondary processor [410fd034]
[ 0.002382] Detected VIPT I-cache on CPU3
[ 0.002399] CPU3: Booted secondary processor [410fd034]
[ 0.002440] smp: Brought up 1 node, 4 CPUs
[ 0.002454] SMP: Total of 4 processors activated.
[ 0.002459] CPU features: detected feature: 32-bit EL0 Support
[ 0.002467] CPU: All CPU(s) started at EL2
[ 0.002480] alternatives: patching kernel code
[ 0.003210] devtmpfs: initialized
[ 0.008052] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns
[ 0.008067] futex hash table entries: 1024 (order: 5, 131072 bytes)
[ 0.013580] xor: measuring software checksum speed
[ 0.052014] 8regs : 2375.000 MB/sec
[ 0.092042] 8regs_prefetch: 2052.000 MB/sec
[ 0.132071] 32regs : 2724.000 MB/sec
[ 0.172099] 32regs_prefetch: 2308.000 MB/sec
[ 0.172104] xor: using function: 32regs (2724.000 MB/sec)
[ 0.172169] pinctrl core: initialized pinctrl subsystem
[ 0.172699] NET: Registered protocol family 16
[ 0.173558] cpuidle: using governor menu
[ 0.174221] vdso: 2 pages (1 code @ ffffff80089c6000, 1 data @ ffffff8008f44000)
[ 0.174231] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers.
[ 0.174689] DMA: preallocated 256 KiB pool for atomic allocations
[ 0.206770] zynqmp-pinctrl pinctrl: zynqmp pinctrl initialized
[ 0.207574] reset_zynqmp reset-controller: Xilinx zynqmp reset driver probed
[ 0.208155] ARM CCI_400_r1 PMU driver probed
[ 0.218011] HugeTLB registered 2.00 MiB page size, pre-allocated 0 pages
[ 0.284267] raid6: int64x1 gen() 452 MB/s
[ 0.352337] raid6: int64x1 xor() 437 MB/s
[ 0.420313] raid6: int64x2 gen() 675 MB/s
[ 0.488389] raid6: int64x2 xor() 586 MB/s
[ 0.556457] raid6: int64x4 gen() 973 MB/s
[ 0.624489] raid6: int64x4 xor() 726 MB/s
[ 0.692497] raid6: int64x8 gen() 1157 MB/s
[ 0.760575] raid6: int64x8 xor() 747 MB/s
[ 0.828586] raid6: neonx1 gen() 735 MB/s
[ 0.896642] raid6: neonx1 xor() 853 MB/s
[ 0.964684] raid6: neonx2 gen() 1126 MB/s
[ 1.032740] raid6: neonx2 xor() 1145 MB/s
[ 1.100773] raid6: neonx4 gen() 1506 MB/s
[ 1.168806] raid6: neonx4 xor() 1395 MB/s
[ 1.236889] raid6: neonx8 gen() 1540 MB/s
[ 1.304897] raid6: neonx8 xor() 1451 MB/s
[ 1.304901] raid6: using algorithm neonx8 gen() 1540 MB/s
[ 1.304905] raid6: .... xor() 1451 MB/s, rmw enabled
[ 1.304909] raid6: using neon recovery algorithm
[ 1.306252] SCSI subsystem initialized
[ 1.306403] usbcore: registered new interface driver usbfs
[ 1.306436] usbcore: registered new interface driver hub
[ 1.306473] usbcore: registered new device driver usb
[ 1.306527] media: Linux media interface: v0.10
[ 1.306549] Linux video capture interface: v2.00
[ 1.306582] pps_core: LinuxPPS API ver. 1 registered
[ 1.306586] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[ 1.306599] PTP clock support registered
[ 1.306620] EDAC MC: Ver: 3.0.0
[ 1.306922] zynqmp-ipi ff9905c0.mailbox: Probed ZynqMP IPI Mailbox driver.
[ 1.307060] FPGA manager framework
[ 1.307155] fpga-region fpga-full: FPGA Region probed
[ 1.307237] Advanced Linux Sound Architecture Driver Initialized.
[ 1.307484] Bluetooth: Core ver 2.22
[ 1.307511] NET: Registered protocol family 31
[ 1.307515] Bluetooth: HCI device and connection manager initialized
[ 1.307523] Bluetooth: HCI socket layer initialized
[ 1.307529] Bluetooth: L2CAP socket layer initialized
[ 1.307545] Bluetooth: SCO socket layer initialized
[ 1.308169] clocksource: Switched to clocksource arch_sys_counter
[ 1.308240] VFS: Disk quotas dquot_6.6.0
[ 1.308282] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes)
[ 1.312059] NET: Registered protocol family 2
[ 1.312358] TCP established hash table entries: 32768 (order: 6, 262144 bytes)
[ 1.312563] TCP bind hash table entries: 32768 (order: 7, 524288 bytes)
[ 1.312972] TCP: Hash tables configured (established 32768 bind 32768)
[ 1.313038] UDP hash table entries: 2048 (order: 4, 65536 bytes)
[ 1.313111] UDP-Lite hash table entries: 2048 (order: 4, 65536 bytes)
[ 1.313262] NET: Registered protocol family 1
[ 1.313437] RPC: Registered named UNIX socket transport module.
[ 1.313441] RPC: Registered udp transport module.
[ 1.313445] RPC: Registered tcp transport module.
[ 1.313448] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 1.313975] hw perfevents: no interrupt-affinity property for /pmu, guessing.
[ 1.314118] hw perfevents: enabled with armv8_pmuv3 PMU driver, 7 counters available
[ 1.314730] audit: initializing netlink subsys (disabled)
[ 1.315049] audit: type=2000 audit(1.304:1): state=initialized audit_enabled=0 res=1
[ 1.315114] workingset: timestamp_bits=62 max_order=20 bucket_order=0
[ 1.315760] NFS: Registering the id_resolver key type
[ 1.315776] Key type id_resolver registered
[ 1.315779] Key type id_legacy registered
[ 1.315788] nfs4filelayout_init: NFSv4 File Layout Driver Registering...
[ 1.315805] jffs2: version 2.2. (NAND) (SUMMARY) c 2001-2006 Red Hat, Inc.
[ 1.339497] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 246)
[ 1.339506] io scheduler noop registered
[ 1.339511] io scheduler deadline registered
[ 1.339528] io scheduler cfq registered (default)
[ 1.339532] io scheduler mq-deadline registered
[ 1.339537] io scheduler kyber registered
[ 1.340116] nwl-pcie fd0e0000.pcie: Link is DOWN
[ 1.340155] OF: PCI: host bridge /amba/pcie@fd0e0000 ranges:
[ 1.340183] OF: PCI: MEM 0xe0000000..0xefffffff -> 0xe0000000
[ 1.340191] OF: PCI: MEM 0x600000000..0x7ffffffff -> 0x600000000
[ 1.340316] nwl-pcie fd0e0000.pcie: PCI host bridge to bus 0000:00
[ 1.340325] pci_bus 0000:00: root bus resource [bus 00-ff]
[ 1.340332] pci_bus 0000:00: root bus resource [mem 0xe0000000-0xefffffff]
[ 1.340338] pci_bus 0000:00: root bus resource [mem 0x600000000-0x7ffffffff pref]
[ 1.340593] pci 0000:00:00.0: PCI bridge to [bus 01-0c]
[ 1.341380] xilinx-dpdma fd4c0000.dma: Xilinx DPDMA engine is probed
[ 1.341768] xilinx-zynqmp-dma fd500000.dma: ZynqMP DMA driver Probe success
[ 1.341922] xilinx-zynqmp-dma fd510000.dma: ZynqMP DMA driver Probe success
[ 1.342077] xilinx-zynqmp-dma fd520000.dma: ZynqMP DMA driver Probe success
[ 1.342230] xilinx-zynqmp-dma fd530000.dma: ZynqMP DMA driver Probe success
[ 1.342384] xilinx-zynqmp-dma fd540000.dma: ZynqMP DMA driver Probe success
[ 1.342543] xilinx-zynqmp-dma fd550000.dma: ZynqMP DMA driver Probe success
[ 1.342701] xilinx-zynqmp-dma fd560000.dma: ZynqMP DMA driver Probe success
[ 1.342856] xilinx-zynqmp-dma fd570000.dma: ZynqMP DMA driver Probe success
[ 1.367209] Serial: 8250/16550 driver, 4 ports, IRQ sharing disabled
[ 1.370144] cacheinfo: Unable to detect cache hierarchy for CPU 0
[ 1.374159] brd: module loaded
[ 1.377498] loop: module loaded
[ 1.378260] ahci-ceva fd0c0000.ahci: couldn't get PHY in node ahci: -517
[ 1.378405] mtdoops: mtd device (mtddev=name/number) must be supplied
[ 1.379191] m25p80 spi0.0: found n25q512a, expected m25p80
[ 1.379430] m25p80 spi0.0: n25q512a (131072 Kbytes)
[ 1.379449] 4 ofpart partitions found on MTD device spi0.0
[ 1.379454] Creating 4 MTD partitions on "spi0.0":
[ 1.379461] 0x000000000000-0x000000100000 : "qspi-fsbl-uboot"
[ 1.379852] 0x000000100000-0x000000600000 : "qspi-linux"
[ 1.380233] 0x000000600000-0x000000620000 : "qspi-device-tree"
[ 1.380598] 0x000000620000-0x000000c00000 : "qspi-rootfs"
[ 1.381762] libphy: Fixed MDIO Bus: probed
[ 1.382687] tun: Universal TUN/TAP device driver, 1.6
[ 1.382820] CAN device driver interface
[ 1.384901] macb ff0e0000.ethernet: Not enabling partial store and forward
[ 1.385268] libphy: MACB_mii_bus: probed
[ 1.386894] macb ff0e0000.ethernet eth0: Cadence GEM rev 0x50070106 at 0xff0e0000 irq 23 (00:0a:35:05:60:38)
[ 1.386902] TI DP83867 ff0e0000.ethernet-ffffffff:0c: attached PHY driver [TI DP83867] (mii_bus:phy_addr=ff0e0000.ethernet-ffffffff:0c, irq=POLL)
[ 1.387413] usbcore: registered new interface driver asix
[ 1.387455] usbcore: registered new interface driver ax88179_178a
[ 1.387479] usbcore: registered new interface driver cdc_ether
[ 1.387504] usbcore: registered new interface driver net1080
[ 1.387530] usbcore: registered new interface driver cdc_subset
[ 1.387555] usbcore: registered new interface driver zaurus
[ 1.387589] usbcore: registered new interface driver cdc_ncm
[ 1.388102] xilinx-axipmon ffa00000.perf-monitor: Probed Xilinx APM
[ 1.389528] usbcore: registered new interface driver uas
[ 1.389562] usbcore: registered new interface driver usb-storage
[ 1.390031] rtc_zynqmp ffa60000.rtc: rtc core: registered ffa60000.rtc as rtc0
[ 1.390077] i2c /dev entries driver
[ 1.391073] IR NEC protocol handler initialized
[ 1.391078] IR RC5(x/sz) protocol handler initialized
[ 1.391082] IR RC6 protocol handler initialized
[ 1.391085] IR JVC protocol handler initialized
[ 1.391088] IR Sony protocol handler initialized
[ 1.391092] IR SANYO protocol handler initialized
[ 1.391095] IR Sharp protocol handler initialized
[ 1.391099] IR MCE Keyboard/mouse protocol handler initialized
[ 1.391102] IR XMP protocol handler initialized
[ 1.392018] usbcore: registered new interface driver uvcvideo
[ 1.392021] USB Video Class driver (1.1.1)
[ 1.392580] cdns-wdt fd4d0000.watchdog: Xilinx Watchdog Timer at ffffff800926d000 with timeout 10s
[ 1.392737] Bluetooth: HCI UART driver ver 2.3
[ 1.392744] Bluetooth: HCI UART protocol H4 registered
[ 1.392748] Bluetooth: HCI UART protocol BCSP registered
[ 1.392770] Bluetooth: HCI UART protocol LL registered
[ 1.392775] Bluetooth: HCI UART protocol ATH3K registered
[ 1.392779] Bluetooth: HCI UART protocol Three-wire (H5) registered
[ 1.392815] Bluetooth: HCI UART protocol Intel registered
[ 1.392819] Bluetooth: HCI UART protocol QCA registered
[ 1.392851] usbcore: registered new interface driver bcm203x
[ 1.392881] usbcore: registered new interface driver bpa10x
[ 1.392909] usbcore: registered new interface driver bfusb
[ 1.392937] usbcore: registered new interface driver btusb
[ 1.392942] Bluetooth: Generic Bluetooth SDIO driver ver 0.1
[ 1.392985] usbcore: registered new interface driver ath3k
[ 1.393095] EDAC MC: ECC not enabled
[ 1.393267] EDAC DEVICE0: Giving out device to module zynqmp-ocm-edac controller zynqmp_ocm: DEV ff960000.memory-controller (INTERRUPT)
[ 1.394092] sdhci: Secure Digital Host Controller Interface driver
[ 1.394096] sdhci: Copyright(c) Pierre Ossman
[ 1.394099] sdhci-pltfm: SDHCI platform and OF driver helper
[ 1.395251] ledtrig-cpu: registered to indicate activity on CPUs
[ 1.395369] usbcore: registered new interface driver usbhid
[ 1.395373] usbhid: USB HID core driver
[ 1.397169] fpga_manager fpga0: Xilinx ZynqMP FPGA Manager registered
[ 1.397853] pktgen: Packet Generator for packet performance testing. Version: 2.75
[ 1.398085] Netfilter messages via NETLINK v0.30.
[ 1.398198] ip_tables: (C) 2000-2006 Netfilter Core Team
[ 1.398325] Initializing XFRM netlink socket
[ 1.398380] NET: Registered protocol family 10
[ 1.398768] Segment Routing with IPv6
[ 1.398807] ip6_tables: (C) 2000-2006 Netfilter Core Team
[ 1.398919] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver
[ 1.399223] NET: Registered protocol family 17
[ 1.399234] NET: Registered protocol family 15
[ 1.399249] bridge: filtering via arp/ip/ip6tables is no longer available by default. Update your scripts to load br_netfilter if you need this.
[ 1.399254] Ebtables v2.0 registered
[ 1.399332] can: controller area network core (rev 20170425 abi 9)
[ 1.399360] NET: Registered protocol family 29
[ 1.399371] can: raw protocol (rev 20170425)
[ 1.399375] can: broadcast manager protocol (rev 20170425 t)
[ 1.399382] can: netlink gateway (rev 20170425) max_hops=1
[ 1.399574] Bluetooth: RFCOMM TTY layer initialized
[ 1.399582] Bluetooth: RFCOMM socket layer initialized
[ 1.399596] Bluetooth: RFCOMM ver 1.11
[ 1.399604] Bluetooth: BNEP (Ethernet Emulation) ver 1.3
[ 1.399607] Bluetooth: BNEP filters: protocol multicast
[ 1.399614] Bluetooth: BNEP socket layer initialized
[ 1.399618] Bluetooth: HIDP (Human Interface Emulation) ver 1.2
[ 1.399623] Bluetooth: HIDP socket layer initialized
[ 1.399719] 9pnet: Installing 9P2000 support
[ 1.399735] Key type dns_resolver registered
[ 1.400206] registered taskstats version 1
[ 1.400509] Btrfs loaded, crc32c=crc32c-generic
[ 1.405822] ff000000.serial: ttyPS0 at MMIO 0xff000000 (irq = 39, base_baud = 6249999) is a xuartps
[ 2.934054] console [ttyPS0] enabled
[ 2.938266] ff010000.serial: ttyPS1 at MMIO 0xff010000 (irq = 40, base_baud = 6249999) is a xuartps
[ 2.948958] xilinx-psgtr fd400000.zynqmp_phy: Lane:1 type:8 protocol:4 pll_locked:yes
[ 2.957074] PLL: shutdown
[ 2.959746] PLL: shutdown
[ 2.962686] PLL: enable
[ 2.965194] PLL: shutdown
[ 2.969139] PLL: enable
[ 2.971607] xilinx-dp-snd-codec fd4a0000.zynqmp-display:zynqmp_dp_snd_codec0: Xilinx DisplayPort Sound Codec probed
[ 2.982204] xilinx-dp-snd-pcm zynqmp_dp_snd_pcm0: Xilinx DisplayPort Sound PCM probed
[ 2.990161] xilinx-dp-snd-pcm zynqmp_dp_snd_pcm1: Xilinx DisplayPort Sound PCM probed
[ 2.998428] xilinx-dp-snd-card fd4a0000.zynqmp-display:zynqmp_dp_snd_card: xilinx-dp-snd-codec-dai <-> xilinx-dp-snd-codec-dai mapping ok
[ 3.010772] xilinx-dp-snd-card fd4a0000.zynqmp-display:zynqmp_dp_snd_card: xilinx-dp-snd-codec-dai <-> xilinx-dp-snd-codec-dai mapping ok
[ 3.023356] xilinx-dp-snd-card fd4a0000.zynqmp-display:zynqmp_dp_snd_card: Xilinx DisplayPort Sound Card probed
[ 3.033452] OF: graph: no port node found in /amba/zynqmp-display@fd4a0000
[ 3.040363] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013).
[ 3.046894] [drm] No driver support for vblank timestamp query.
[ 3.052857] xlnx-drm xlnx-drm.0: bound fd4a0000.zynqmp-display (ops 0xffffff8008a77628)
[ 4.140185] [drm] Cannot find any crtc or sizes
[ 4.144801] [drm] Initialized xlnx 1.0.0 20130509 for fd4a0000.zynqmp-display on minor 0
[ 4.152821] zynqmp-display fd4a0000.zynqmp-display: ZynqMP DisplayPort Subsystem driver probed
[ 4.161790] xilinx-psgtr fd400000.zynqmp_phy: Lane:3 type:3 protocol:2 pll_locked:yes
[ 4.169598] ahci-ceva fd0c0000.ahci: AHCI 0001.0301 32 slots 2 ports 6 Gbps 0x3 impl platform mode
[ 4.178485] ahci-ceva fd0c0000.ahci: flags: 64bit ncq sntf pm clo only pmp fbs pio slum part ccc sds apst
[ 4.188801] scsi host0: ahci-ceva
[ 4.192224] scsi host1: ahci-ceva
[ 4.195542] ata1: SATA max UDMA/133 mmio [mem 0xfd0c0000-0xfd0c1fff] port 0x100 irq 37
[ 4.203383] ata2: SATA max UDMA/133 mmio [mem 0xfd0c0000-0xfd0c1fff] port 0x180 irq 37
[ 4.213036] xilinx-psgtr fd400000.zynqmp_phy: Lane:2 type:0 protocol:3 pll_locked:yes
[ 4.221012] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller
[ 4.226431] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 1
[ 4.234259] xhci-hcd xhci-hcd.0.auto: hcc params 0x0238f625 hci version 0x100 quirks 0x22010010
[ 4.242901] xhci-hcd xhci-hcd.0.auto: irq 45, io mem 0xfe200000
[ 4.248892] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
[ 4.255597] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 4.262799] usb usb1: Product: xHCI Host Controller
[ 4.267659] usb usb1: Manufacturer: Linux 4.14.0 xhci-hcd
[ 4.273041] usb usb1: SerialNumber: xhci-hcd.0.auto
[ 4.278164] hub 1-0:1.0: USB hub found
[ 4.281848] hub 1-0:1.0: 1 port detected
[ 4.285907] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller
[ 4.291313] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 2
[ 4.298994] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM.
[ 4.307089] usb usb2: New USB device found, idVendor=1d6b, idProduct=0003
[ 4.313790] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 4.320995] usb usb2: Product: xHCI Host Controller
[ 4.325855] usb usb2: Manufacturer: Linux 4.14.0 xhci-hcd
[ 4.331236] usb usb2: SerialNumber: xhci-hcd.0.auto
[ 4.336326] hub 2-0:1.0: USB hub found
[ 4.339997] hub 2-0:1.0: 1 port detected
[ 4.345008] pca953x 0-0020: 0-0020 supply vcc not found, using dummy regulator
[ 4.355123] GPIO line 322 (sel0) hogged as output/low
[ 4.360431] GPIO line 323 (sel1) hogged as output/high
[ 4.365820] GPIO line 324 (sel2) hogged as output/high
[ 4.371208] GPIO line 325 (sel3) hogged as output/high
[ 4.376366] pca953x 0-0020: interrupt support not compiled in
[ 4.382120] pca953x 0-0021: 0-0021 supply vcc not found, using dummy regulator
[ 4.392023] pca953x 0-0021: interrupt support not compiled in
[ 4.398624] ina2xx 3-0040: power monitor ina226 (Rshunt = 5000 uOhm)
[ 4.405325] ina2xx 3-0041: power monitor ina226 (Rshunt = 5000 uOhm)
[ 4.412018] ina2xx 3-0042: power monitor ina226 (Rshunt = 5000 uOhm)
[ 4.418708] ina2xx 3-0043: power monitor ina226 (Rshunt = 5000 uOhm)
[ 4.425393] ina2xx 3-0044: power monitor ina226 (Rshunt = 5000 uOhm)
[ 4.432081] ina2xx 3-0045: power monitor ina226 (Rshunt = 5000 uOhm)
[ 4.438769] ina2xx 3-0046: power monitor ina226 (Rshunt = 5000 uOhm)
[ 4.445459] ina2xx 3-0047: power monitor ina226 (Rshunt = 5000 uOhm)
[ 4.452171] ina2xx 3-004a: power monitor ina226 (Rshunt = 5000 uOhm)
[ 4.458863] ina2xx 3-004b: power monitor ina226 (Rshunt = 5000 uOhm)
[ 4.465161] i2c i2c-0: Added multiplexed i2c bus 3
[ 4.470505] ina2xx 4-0040: power monitor ina226 (Rshunt = 2000 uOhm)
[ 4.477198] ina2xx 4-0041: power monitor ina226 (Rshunt = 5000 uOhm)
[ 4.483884] ina2xx 4-0042: power monitor ina226 (Rshunt = 5000 uOhm)
[ 4.490570] ina2xx 4-0043: power monitor ina226 (Rshunt = 5000 uOhm)
[ 4.497263] ina2xx 4-0044: power monitor ina226 (Rshunt = 5000 uOhm)
[ 4.503963] ina2xx 4-0045: power monitor ina226 (Rshunt = 5000 uOhm)
[ 4.510647] ina2xx 4-0046: power monitor ina226 (Rshunt = 5000 uOhm)
[ 4.517334] ina2xx 4-0047: power monitor ina226 (Rshunt = 5000 uOhm)
[ 4.523633] i2c i2c-0: Added multiplexed i2c bus 4
[ 4.526373] ata2: SATA link down (SStatus 0 SControl 330)
[ 4.526396] ata1: SATA link down (SStatus 0 SControl 330)
[ 4.580144] i2c i2c-0: Added multiplexed i2c bus 5
[ 4.584970] i2c i2c-0: Added multiplexed i2c bus 6
[ 4.589680] pca954x 0-0075: registered 4 multiplexed busses for I2C mux pca9544
[ 4.596990] cdns-i2c ff020000.i2c: 400 kHz mmio ff020000 irq 25
[ 4.604558] at24 7-0054: 1024 byte 24c08 EEPROM, writable, 1 bytes/write
[ 4.611204] i2c i2c-1: Added multiplexed i2c bus 7
[ 4.616132] i2c i2c-1: Added multiplexed i2c bus 8
[ 4.622845] si570 9-005d: registered, current frequency 300000000 Hz
[ 4.629145] i2c i2c-1: Added multiplexed i2c bus 9
[ 4.635113] si570 10-005d: clock registration failed
[ 4.640055] si570: probe of 10-005d failed with error -17
[ 4.645392] i2c i2c-1: Added multiplexed i2c bus 10
[ 4.650412] i2c i2c-1: Added multiplexed i2c bus 11
[ 4.655323] i2c i2c-1: Added multiplexed i2c bus 12
[ 4.660231] i2c i2c-1: Added multiplexed i2c bus 13
[ 4.665145] i2c i2c-1: Added multiplexed i2c bus 14
[ 4.669945] pca954x 1-0074: registered 8 multiplexed busses for I2C switch pca9548
[ 4.677792] i2c i2c-1: Added multiplexed i2c bus 15
[ 4.682710] i2c i2c-1: Added multiplexed i2c bus 16
[ 4.687616] i2c i2c-1: Added multiplexed i2c bus 17
[ 4.692520] i2c i2c-18: of_i2c: modalias failure on /amba/i2c@ff030000/i2c-mux@75/i2c@3/dev@19
[ 4.701047] i2c i2c-18: Failed to create I2C device for /amba/i2c@ff030000/i2c-mux@75/i2c@3/dev@19
[ 4.709986] i2c i2c-18: of_i2c: modalias failure on /amba/i2c@ff030000/i2c-mux@75/i2c@3/dev@30
[ 4.718578] i2c i2c-18: Failed to create I2C device for /amba/i2c@ff030000/i2c-mux@75/i2c@3/dev@30
[ 4.727520] i2c i2c-18: of_i2c: modalias failure on /amba/i2c@ff030000/i2c-mux@75/i2c@3/dev@35
[ 4.736113] i2c i2c-18: Failed to create I2C device for /amba/i2c@ff030000/i2c-mux@75/i2c@3/dev@35
[ 4.745058] i2c i2c-18: of_i2c: modalias failure on /amba/i2c@ff030000/i2c-mux@75/i2c@3/dev@36
[ 4.753649] i2c i2c-18: Failed to create I2C device for /amba/i2c@ff030000/i2c-mux@75/i2c@3/dev@36
[ 4.762590] i2c i2c-18: of_i2c: modalias failure on /amba/i2c@ff030000/i2c-mux@75/i2c@3/dev@51
[ 4.771186] i2c i2c-18: Failed to create I2C device for /amba/i2c@ff030000/i2c-mux@75/i2c@3/dev@51
[ 4.780131] i2c i2c-1: Added multiplexed i2c bus 18
[ 4.785110] i2c i2c-1: Added multiplexed i2c bus 19
[ 4.790017] i2c i2c-1: Added multiplexed i2c bus 20
[ 4.794928] i2c i2c-1: Added multiplexed i2c bus 21
[ 4.799844] i2c i2c-1: Added multiplexed i2c bus 22
[ 4.804644] pca954x 1-0075: registered 8 multiplexed busses for I2C switch pca9548
[ 4.812214] cdns-i2c ff030000.i2c: 400 kHz mmio ff030000 irq 26
[ 4.864179] mmc0: SDHCI controller on ff170000.sdhci [ff170000.sdhci] using ADMA 64-bit
[ 4.878939] input: gpio-keys as /devices/platform/gpio-keys/input/input0
[ 4.885751] rtc_zynqmp ffa60000.rtc: setting system clock to 2021-01-10 05:44:06 UTC (1610257446)
[ 4.894661] clk: Not disabling unused clocks
[ 4.899091] ALSA device list:
[ 4.901977] #0: DisplayPort monitor
[ 4.908203] Waiting for root device /dev/mmcblk0p2...
[ 4.946135] mmc0: new high speed SDHC card at address 1234
[ 4.951700] mmcblk0: mmc0:1234 SA16G 14.5 GiB
[ 4.957020] mmcblk0: p1 p2
[ 5.336184] [drm] Cannot find any crtc or sizes
[ 8.736796] EXT4-fs (mmcblk0p2): recovery complete
[ 8.743618] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null)
[ 8.751648] VFS: Mounted root (ext4 filesystem) on device 179:2.
[ 8.758623] devtmpfs: mounted
[ 8.761619] Freeing unused kernel memory: 512K
Welcome to Ubuntu 15.04!
Cannot add dependency job for unit org.freedesktop.resolve1.busname, ignoring: Unit org.freedesktop.resolve1.busname failed to load: No such file or directory.
Cannot add dependency job for unit display-manager.service, ignoring: Unit display-manager.service failed to load: No such file or directory.
[ OK ] Created slice Root Slice.
[ OK ] Listening on Journal Socket.
[ OK ] Listening on udev Kernel Socket.
[ OK ] Listening on networkd rtnetlink socket.
[ OK ] Listening on Journal Audit Socket.
[ OK ] Reached target Encrypted Volumes.
[ OK ] Created slice User and Session Slice.
[ OK ] Listening on Journal Socket (/dev/log).
[ OK ] Created slice System Slice.
Mounting Huge Pages File System...
Mounting Debug File System...
[ OK ] Created slice system-getty.slice.
Starting Nameserver information manager...
Starting Load Kernel Modules...
Mounting POSIX Message Queue File System...
Starting Create Static Device Nodes in /dev...
Mounting Temporary Directory...
[ OK ] Reached target Slices.
Starting Remount Root and Kernel File Systems...
[ OK ] Listening on Delayed Shutdown Socket.
[ OK ] Reached target Paths.
[ OK ] Started Read required files in advance.
Starting Read required files in advance...
Starting Increase datagram queue length...
[ OK ] Reached target Swap.
[ OK ] Listening on udev Control Socket.
Starting udev Coldplug all Devices...
[ OK ] Created slice system-serial\x2dgetty.slice.
[ OK ] Listening on /dev/initctl Compatibility Named Pipe.
[ OK ] Reached target Remote File Systems (Pre).
[ OK ] Started Boot Process Profiler.
Starting Boot Process Profiler...
[ OK ] Started Remount Root and Kernel File Systems.
Starting Load/Save Random Seed...
systemd-bootchart.service failed.
[ OK ] Started Load/Save Random Seed.
[ OK ] Started Load Kernel Modules.
[ OK ] Mounted Debug File System.
[ OK ] Mounted POSIX Message Queue File System.
[ OK ] Mounted Huge Pages File System.
[ OK ] Mounted Temporary Directory.
[ OK ] Started Create Static Device Nodes in /dev.
[ OK ] Started Increase datagram queue length.
[ OK ] Started Nameserver information manager.
[ OK ] Started udev Coldplug all Devices.
ureadahead.service failed.
[ OK ] Listening on Syslog Socket.
Starting Journal Service...
Starting udev Kernel Device Manager...
[ OK ] Reached target Local File Systems (Pre).
[ OK ] Reached target Local File Systems.
Starting Wait for all "auto" /etc/n... up for network-online.target...
[ OK ] Reached target Remote File Systems.
Mounting Configuration File System...
Starting Apply Kernel Variables...
Starting LSB: Raise network interfaces....
[ OK ] Mounted Configuration File System.
[ OK ] Started Wait for all "auto" /etc/ne...be up for network-online.target.
[ OK ] Started Apply Kernel Variables.
[ OK ] Started udev Kernel Device Manager.
Starting Copy rules generated while the root was ro...
[ OK ] Started Journal Service.
[ OK ] Started Copy rules generated while the root was ro.
Starting Flush Journal to Persistent Storage...
[ OK ] Found device /dev/ttyPS0.
[ OK ] Reached target Sound Card.
[ OK ] Started Flush Journal to Persistent Storage.
Starting Create Volatile Files and Directories...
[ OK ] Started Create Volatile Files and Directories.
[ OK ] Started LSB: Raise network interfaces..
[ OK ] Created slice system-ifup.slice.
[ OK ] Started ifup for sit0.
Starting ifup for sit0...
[ OK ] Started ifup for can0.
Starting ifup for can0...
Starting Network Time Synchronization...
Starting Update UTMP about System Boot/Shutdown...
[ OK ] Started Update UTMP about System Boot/Shutdown.
[ OK ] Started Network Time Synchronization.
[ OK ] Reached target System Time Synchronized.
[ OK ] Reached target System Initialization.
[ OK ] Reached target Timers.
[ OK ] Listening on D-Bus System Message Bus Socket.
[ OK ] Listening on OpenBSD Secure Shell server socket.
[ OK ] Reached target Sockets.
[ OK ] Reached target Basic System.
Starting Login Service...
Starting LSB: Load kernel modules needed to enable cpufreq scaling...
Starting LSB: Platform initscript...
[ OK ] Reached target Containers.
Running Platform Init
Starting Initialize hardware monitoring sensors...
Starting WPA supplicant...
Starting Provide limited super user privileges to specific users...
Starting Permit User Sessions...
Starting LSB: Set the CPU Frequency Scaling governor to "ondemand"...
Starting System Logging Service...
Starting LSB: Xen daemons...
[ OK ] Started Regular background program processing daemon.
Starting Regular background program processing daemon...
Starting Network Manager...
Starting D-Bus System Message Bus...
[ OK ] Started ifup for eth1.
Starting ifup for eth1...
[ OK ] Started LSB: Load kernel modules needed to enable cpufreq scaling.
[ OK ] Started Provide limited super user privileges to specific users.
[ OK ] Started Permit User Sessions.
[ OK ] Started LSB: Set the CPU Frequency Scaling governor to "ondemand".
[ OK ] Started LSB: Xen daemons.
[ OK ] Started D-Bus System Message Bus.
[ OK ] Started WPA supplicant.
[ OK ] Started Initialize hardware monitoring sensors.
[ OK ] Started System Logging Service.
Starting Network Service...
Starting LSB: Start/stop secondary xen domains...
Starting LSB: set CPUFreq kernel parameters...
[ OK ] Started Login Service.
[ OK ] Started LSB: Start/stop secondary xen domains.
[ OK ] Started LSB: set CPUFreq kernel parameters.
[ OK ] Started Network Service.
Starting Network Name Resolution...
[ OK ] Started Network Name Resolution.
Starting Authenticate and Authorize Users to Run Privileged Tasks...
[ OK ] Started Authenticate and Authorize Users to Run Privileged Tasks.
[ OK ] Started Network Manager.
[ OK ] Reached target Network.
Starting /etc/rc.local Compatibility...
Starting Network Manager Wait Online...
[ OK ] Stopped OpenBSD Secure Shell server.
[ OK ] Started OpenBSD Secure Shell server.
Starting OpenBSD Secure Shell server...
[ OK ] Stopped LSB: start Samba SMB/CIFS daemon (smbd).
Starting LSB: start Samba SMB/CIFS daemon (smbd)...
[ OK ] Started LSB: Platform initscript.
[ OK ] Closed OpenBSD Secure Shell server socket.
[ OK ] Stopped OpenBSD Secure Shell server.
[ OK ] Started OpenBSD Secure Shell server.
Starting OpenBSD Secure Shell server...
[ OK ] Started LSB: start Samba SMB/CIFS daemon (smbd).
[ OK ] Started /etc/rc.local Compatibility.
[ OK ] Started Getty on tty1.
Starting Getty on tty1...
[ OK ] Started Serial Getty on ttyPS0.
Starting Serial Getty on ttyPS0...
[ OK ] Reached target Login Prompts.
Ubuntu 15.04 linaro-developer ttyPS0
linaro-developer login: root (automatic login)
Last login: Fri Jan 8 23:28:18 UTC 2021 on ttyPS0
root@linaro-developer:~# ps aux
USER PID %CPU %MEM VSZ RSS TTY STAT START TIME COMMAND
root 1 1.8 0.0 5084 3712 ? Ss 05:44 0:02 /sbin/init earl
root 2 0.0 0.0 0 0 ? S 05:44 0:00 [kthreadd]
root 3 0.0 0.0 0 0 ? I 05:44 0:00 [kworker/0:0]
root 4 0.0 0.0 0 0 ? I< 05:44 0:00 [kworker/0:0H]
root 5 0.0 0.0 0 0 ? I 05:44 0:00 [kworker/u8:0]
root 6 0.0 0.0 0 0 ? I< 05:44 0:00 [mm_percpu_wq]
root 7 0.0 0.0 0 0 ? S 05:44 0:00 [ksoftirqd/0]
root 8 0.0 0.0 0 0 ? I 05:44 0:00 [rcu_sched]
root 9 0.0 0.0 0 0 ? I 05:44 0:00 [rcu_bh]
root 10 0.0 0.0 0 0 ? S 05:44 0:00 [migration/0]
root 11 0.0 0.0 0 0 ? S 05:44 0:00 [cpuhp/0]
root 12 0.0 0.0 0 0 ? S 05:44 0:00 [cpuhp/1]
root 13 0.0 0.0 0 0 ? S 05:44 0:00 [migration/1]
root 14 0.0 0.0 0 0 ? S 05:44 0:00 [ksoftirqd/1]
root 15 1.6 0.0 0 0 ? I 05:44 0:02 [kworker/1:0]
root 16 0.0 0.0 0 0 ? I< 05:44 0:00 [kworker/1:0H]
root 17 0.0 0.0 0 0 ? S 05:44 0:00 [cpuhp/2]
root 18 0.0 0.0 0 0 ? S 05:44 0:00 [migration/2]
root 19 0.0 0.0 0 0 ? S 05:44 0:00 [ksoftirqd/2]
root 20 0.0 0.0 0 0 ? I 05:44 0:00 [kworker/2:0]
root 21 0.0 0.0 0 0 ? I< 05:44 0:00 [kworker/2:0H]
root 22 0.0 0.0 0 0 ? S 05:44 0:00 [cpuhp/3]
root 23 0.0 0.0 0 0 ? S 05:44 0:00 [migration/3]
root 24 0.0 0.0 0 0 ? S 05:44 0:00 [ksoftirqd/3]
root 25 0.0 0.0 0 0 ? I 05:44 0:00 [kworker/3:0]
root 26 0.0 0.0 0 0 ? I< 05:44 0:00 [kworker/3:0H]
root 27 0.0 0.0 0 0 ? S 05:44 0:00 [kdevtmpfs]
root 28 0.0 0.0 0 0 ? I 05:44 0:00 [kworker/u8:1]
root 32 0.0 0.0 0 0 ? I 05:44 0:00 [kworker/u8:2]
root 37 0.0 0.0 0 0 ? I 05:44 0:00 [kworker/2:1]
root 38 0.0 0.0 0 0 ? I 05:44 0:00 [kworker/3:1]
root 56 0.0 0.0 0 0 ? I 05:44 0:00 [kworker/0:1]
root 60 0.0 0.0 0 0 ? I 05:44 0:00 [kworker/1:1]
root 433 0.0 0.0 0 0 ? S 05:44 0:00 [oom_reaper]
root 434 0.0 0.0 0 0 ? I< 05:44 0:00 [writeback]
root 436 0.0 0.0 0 0 ? S 05:44 0:00 [kcompactd0]
root 437 0.0 0.0 0 0 ? SN 05:44 0:00 [khugepaged]
root 438 0.0 0.0 0 0 ? I< 05:44 0:00 [crypto]
root 440 0.0 0.0 0 0 ? I< 05:44 0:00 [kblockd]
root 478 0.0 0.0 0 0 ? I< 05:44 0:00 [edac-poller]
root 502 0.0 0.0 0 0 ? I< 05:44 0:00 [cfg80211]
root 506 0.0 0.0 0 0 ? I< 05:44 0:00 [watchdogd]
root 588 0.0 0.0 0 0 ? I< 05:44 0:00 [rpciod]
root 589 0.0 0.0 0 0 ? I< 05:44 0:00 [xprtiod]
root 603 0.0 0.0 0 0 ? S 05:44 0:00 [kauditd]
root 609 0.0 0.0 0 0 ? S 05:44 0:00 [kswapd0]
root 610 0.0 0.0 0 0 ? S 05:44 0:00 [ecryptfs-kthre
root 611 0.0 0.0 0 0 ? I< 05:44 0:00 [nfsiod]
root 1295 0.0 0.0 0 0 ? S 05:44 0:00 [spi0]
root 1560 0.0 0.0 0 0 ? S 05:44 0:00 [kpktgend_0]
root 1561 0.0 0.0 0 0 ? S 05:44 0:00 [kpktgend_1]
root 1562 0.0 0.0 0 0 ? S 05:44 0:00 [kpktgend_2]
root 1563 0.0 0.0 0 0 ? S 05:44 0:00 [kpktgend_3]
root 1564 0.0 0.0 0 0 ? I< 05:44 0:00 [ipv6_addrconf]
root 1568 0.0 0.0 0 0 ? S< 05:44 0:00 [krfcommd]
root 1593 0.0 0.0 0 0 ? S 05:44 0:00 [irq/44-fd4a000
root 1594 0.0 0.0 0 0 ? I 05:44 0:00 [kworker/1:2]
root 1619 0.0 0.0 0 0 ? S 05:44 0:00 [scsi_eh_0]
root 1621 0.0 0.0 0 0 ? I< 05:44 0:00 [scsi_tmf_0]
root 1622 0.0 0.0 0 0 ? I 05:44 0:00 [kworker/1:3]
root 1625 0.0 0.0 0 0 ? S 05:44 0:00 [scsi_eh_1]
root 1626 0.0 0.0 0 0 ? I< 05:44 0:00 [scsi_tmf_1]
root 1629 0.0 0.0 0 0 ? I 05:44 0:00 [kworker/u8:3]
root 1647 0.0 0.0 0 0 ? I 05:44 0:00 [kworker/u8:4]
root 1792 0.0 0.0 0 0 ? S 05:44 0:00 [irq/38-mmc0]
root 1805 0.0 0.0 0 0 ? S 05:44 0:00 [mmcqd/0]
root 1811 0.0 0.0 0 0 ? I< 05:44 0:00 [kworker/0:1H]
root 1813 0.0 0.0 0 0 ? S 05:44 0:00 [jbd2/mmcblk0p2
root 1814 0.0 0.0 0 0 ? I< 05:44 0:00 [ext4-rsv-conve
root 1840 0.0 0.0 0 0 ? I 05:44 0:00 [kworker/3:2]
root 2133 0.0 0.0 0 0 ? I 05:44 0:00 [kworker/0:2]
root 2250 0.0 0.0 0 0 ? I 05:44 0:00 [kworker/2:2]
root 2252 0.0 0.0 0 0 ? I 05:44 0:00 [kworker/3:3]
root 2255 0.0 0.0 0 0 ? I< 05:44 0:00 [kworker/3:1H]
root 2257 0.0 0.0 0 0 ? I 05:44 0:00 [kworker/2:3]
root 2358 0.0 0.0 0 0 ? I 05:44 0:00 [kworker/0:3]
root 3226 0.1 0.0 11388 2968 ? Ss 05:44 0:00 /lib/systemd/sy
root 3227 0.1 0.0 9972 2220 ? Ss 05:44 0:00 /lib/systemd/sy
systemd+ 3381 0.0 0.0 11896 1572 ? Ssl 05:44 0:00 /lib/systemd/sy
root 3428 0.0 0.0 3048 1860 ? Ss 05:44 0:00 /lib/systemd/sy
root 3443 0.0 0.0 0 0 ? I< 05:44 0:00 [kworker/2:1H]
root 3463 0.0 0.0 5076 3084 ? Ss 05:44 0:00 /sbin/wpa_suppl
syslog 3475 0.0 0.0 30888 2068 ? Ssl 05:44 0:00 /usr/sbin/rsysl
root 3488 0.0 0.0 4460 1928 ? Ss 05:44 0:00 /usr/sbin/cron
root 3490 0.1 0.2 77496 10344 ? Ssl 05:44 0:00 /usr/sbin/Netwo
message+ 3503 0.1 0.0 4596 2460 ? Ss 05:44 0:00 /usr/bin/dbus-d
root 3505 0.0 0.0 0 0 ? I< 05:44 0:00 [kworker/1:1H]
systemd+ 3526 0.0 0.0 3292 1872 ? Ss 05:44 0:00 /lib/systemd/sy
root 3530 0.0 0.1 35816 5036 ? Ssl 05:44 0:00 /usr/lib/policy
root 3558 0.0 0.0 6676 3740 ? Ss 05:44 0:00 /usr/sbin/sshd
root 3565 0.0 0.2 30036 11200 ? Ss 05:44 0:00 /usr/sbin/smbd
root 3567 0.0 0.1 30036 5008 ? S 05:44 0:00 /usr/sbin/smbd
root 3572 0.0 0.0 1968 1320 tty1 Ss+ 05:44 0:00 /sbin/agetty --
root 3573 0.0 0.0 6212 2452 ttyPS0 Ss 05:44 0:00 /bin/login -f
root 3589 0.0 0.0 4592 3184 ? Ss 05:44 0:00 /lib/systemd/sy
root 3591 0.0 0.0 6420 1372 ? S 05:44 0:00 (sd-pam)
root 3593 0.0 0.0 4432 2392 ttyPS0 S 05:44 0:00 -bash
root 3638 0.0 0.0 19712 3824 ? Ss 05:44 0:00 /usr/sbin/nmbd
root 3649 0.1 0.1 10724 4312 ? Ss 05:45 0:00 sshd: root@nott
root 3660 0.0 0.0 1808 1280 ? Ss 05:45 0:00 /usr/lib/openss
root 3826 0.0 0.0 4224 1620 ttyPS0 R+ 05:46 0:00 ps aux
root@linaro-developer:~# cd /home/analog/adrv9001_server/resources/Adi.Adrv9001. Server/
root@linaro-developer:/home/analog/adrv9001_server/resources/Adi.Adrv9001.Server## ls
Adrv9001Server_B0_39.0.7 Adrv9001Server_C0_39.0.7
root@linaro-developer:/home/analog/adrv9001_server/resources/Adi.Adrv9001.Server## ./Adrv9001Server_B0_39.0.7
Segmentation fault
root@linaro-developer:/home/analog/adrv9001_server/resources/Adi.Adrv9001.Server##
I would appreciate it if someone could help me.