ADRV9008-1
Recommended for New Designs
The receive path consists of two independent, wide bandwidth (BW), direct conversion receivers with state-of-the-art dynamic range. The complete receive...
Datasheet
ADRV9008-1 on Analog.com
ADRV9009
Recommended for New Designs
The ADRV9009 is a highly integrated, radio frequency (RF), agile transceiver offering dual transmitters and receivers, integrated synthesizers, and digital...
Datasheet
ADRV9009 on Analog.com
Hi danmois
1. During testing with an LO of 175 MHz and an RF input power of approximately -20 dBm, I observed several spurious tones in the FFT. Would an external preselector/bandpass filter help reduce these spurs, or are there recommended ADRV9008-1 configuration, calibration, clocking, or software settings to mitigate them?,
How to debug?
2.I am using the ADRV9008-1 with a 200 MHz RX bandwidth. The datasheet specifies a tunable LO range of 75 MHz to 6 GHz.
If I set the LO to 75 MHz, can signals below 75 MHz (e.g., 10 MHz, 20 MHz, or 30 MHz) still be received and downconverted, since they fall within the receiver bandwidth around the LO? Or does the 75 MHz lower limit prevent reception of RF signals below 75 MHz?
Below attached image testcase configuration:
LO : 175MHz
Bandwidth : 200MHz
Applied frequency : 75 MHz

Thank you.