MAX96717
Recommended for New Designs
The MAX96717 GMSLâ„¢ serializer receives video on an MIPI CSI-2 interface and outputs it on a GMSL2 serial link transceiver. Simultaneously, it sends and...
Datasheet
MAX96717 on Analog.com
MAX96724
Recommended for New Designs
The MAX96724/F/R deserializer converts four GMSL2/1 inputs to 1, 2, or 4 MIPI D-PHY or C-PHY outputs. The device allows simultaneous transmit bidirectional...
Datasheet
MAX96724 on Analog.com
I have an setup of GMSL system with MAX96717 AAK EVK board connected with MAX96724 BAK EVK board with GMSL COAX cable.
I am not able to transmit CSI data in RAW16 format over GMSL system. Can you help me through basic setup and configuration scrip of both boards ? Also, is it possible to download GMSL GUI v1.3.0 ?
More details and requiremet is mentioned in below table.
|
Sensor Type: |
Radar sensor is connected with serializer board. |
|
Data Type: |
Csi-2 |
|
Serializer board data receiver: |
At MIPI D-PHY Connector |
|
CSI-2 Data Lane |
2 lanes (Differential pair D0 & D1) |
|
CSI-2 Clock Lane |
1 lane (Differential pair CLK) |
|
Data rate per CSI-2 lane |
625 Mbps to 2.50 Gbps |
|
Clock Type: |
Continuous clock |
|
Lane Swap: |
NO |
|
DATA transmission Mode |
Tunnelling |
|
GMSL Transmission type & speed |
COAX & 6 Gbps |
|
Serializer board, De-serializer Board |
MAX96717-AAK-EVK, MAX96724-BAK-EVK |
|
GMSL Software
Loaded Firmware |
GMSL SerDes Public GUI Software, V1.6.0
Teensy3_Firmware128K.ino_4_59.hex |