hello everybody:
Can i use ADF7020 achieve image function
Input: different amplitude level square wave transform ouput different Sine wave
if input 3V 5V 12V 7V square wave and output transform 3V 5V 12V 7V Sine wave
thank you for help
ADF7020
Not Recommended for New Designs
The ADF7020 is a low power, low-IF transceiver designed for operation in the license-free ISM bands at 433MHz, 868MHz and 915MHz. It is suitable for circuit...
Datasheet
ADF7020 on Analog.com
ADF7024
Not Recommended for New Designs
The ADF7024 is an ultralow power, integrated transceiver for use in the license-free ISM bands at 433 MHz, 868 MHz, and 915 MHz. Its ease of use and high...
Datasheet
ADF7024 on Analog.com
adf7012
Not Recommended for New Designs
The ADF7012 is a low power FSK/GFSK/OOK/GOOK/ASK UHF transmitter designed for short-range devices (SRDs). The output power, output channels, deviation...
Datasheet
adf7012 on Analog.com
ADF7023
Not Recommended for New Designs
The ADF7023 is a very low power, high performance, highly integrated 2FSK/GFSK/OOK/MSK/GMSK transceiver designed for operation in the 862 MHz to 928 MHz...
Datasheet
ADF7023 on Analog.com
ADF7030-1
Not Recommended for New Designs
The ADF7030-1 is a fully integrated, radio transceiver achieving high performance at very low power. The ADF7030-1 is ideally suited for applications that...
Datasheet
ADF7030-1 on Analog.com
hello everybody:
Can i use ADF7020 achieve image function
Input: different amplitude level square wave transform ouput different Sine wave
if input 3V 5V 12V 7V square wave and output transform 3V 5V 12V 7V Sine wave
thank you for help