I haven’t seen any spur performance numbers for the AD9361. Does any exist?
I’m especially concerned about spurs generated by the fractional-N synthesizer, for example near-integer spurs that are inherent in the fractional-N process.
AD9361
Recommended for New Designs
The AD9361 is a high performance, highly integrated radio
frequency (RF) Agile Transceiverâ„¢ designed for use in 3G and
4G base station applications....
Datasheet
AD9361 on Analog.com
I haven’t seen any spur performance numbers for the AD9361. Does any exist?
I’m especially concerned about spurs generated by the fractional-N synthesizer, for example near-integer spurs that are inherent in the fractional-N process.
Linearity and spurious specifications are included in the datasheet, but since the part is so highly configurable they may not depict your use case. I would suggest configuring the part for your application and measuring the required performance parameters.
Linearity and spurious specifications are included in the datasheet, but since the part is so highly configurable they may not depict your use case. I would suggest configuring the part for your application and measuring the required performance parameters.