Post Go back to editing

Rx Sensitivity

Category: Hardware
Product Number: AD9363

Hi,

Can you please help me how to measure system level Rx Sensitivity when we use AD9363 Transceiver in design?

Thanks,

Ram

  • HI  

    Use the thermal noise formula:

    Noise Power (dBm)=−174+10log⁡10(BW in Hz)+NF (dB)\text{Noise Power (dBm)} = -174 + 10\log_{10}(\text{BW in Hz}) + \text{NF (dB)}Noise Power (dBm)=174+10log10(BW in Hz)+NF (dB)

    Example for 1 MHz BW and NF = 6 dB:

    −174+10log⁡10(106)+6=−174+60+6=−108 dBm-174 + 10\log_{10}(10^6) + 6 = -174 + 60 + 6 = -108 \text{ dBm}174+10log10(106)+6=174+60+6=108 dBm

    Add required SNR for modulation (e.g., QPSK ~10 dB):

    Sensitivity≈−98 dBm\text{Sensitivity} \approx -98 \text{ dBm}Sensitivity98 dBm

    Please find below Measurement Steps
    1. Setup Test Equipment:
      • Use a calibrated RF signal generator.
      • Connect to AD9363 RX input via attenuators and cables.
    2. Configure AD9363:
      • Set LO frequency, bandwidth, and gain mode (manual or AGC).
      • Ensure proper calibration (DC offset, quadrature).
    3. Define Performance Metric:
      • For digital: BER or EVM using known waveform (e.g., QPSK, LTE).
      • For analog: SINAD or SNR.
    4. Procedure:
      • Start with a strong signal (e.g., -50 dBm).
      • Gradually reduce input power in 1 dB steps.
      • Record the point where BER/EVM crosses the acceptable threshold (e.g., BER < 10⁻³ or EVM < 8%).
    5. Repeat for Different Bandwidths and Gains:
      • Sensitivity varies with bandwidth and gain settings.
    Regards,
    SJ