Can you recommend Tx and Rx balun part number?
Frequency range : 900MHz - 1250MHz TDD mode.
AD9361
Recommended for New Designs
The AD9361 is a high performance, highly integrated radio
frequency (RF) Agile Transceiverâ„¢ designed for use in 3G and
4G base station applications....
AD9361 on Analog.com
Can you recommend Tx and Rx balun part number?
Frequency range : 900MHz - 1250MHz TDD mode.
Refer to the list of recommended baluns, as per freq range:
https://wiki.analog.com/resources/eval/user-guides/ad-fmcomms2-ebz/hardware/configuration_options
Tx Balun is 1:1 across frequency and Rx Balun needs to be as below.
Could we use following balun as frequency range:900 to 1250MHz?
Rx: TCN4-162+(1:4)
Tx: TCW1-2700+(1:1)
Could we use following balun as frequency range:900 to 1250MHz?
Rx: TCN4-162+(1:4)
Tx: TCW1-2700+(1:1)
Yes, you can use. Make sure to do your matching and check the S parameters after including these baluns