Post Go back to editing

How to change rf bandwidth dynamically

Category: Software
Product Number: AD9361
Software Version: non-os

I`m using AD9361 in WiFi application and there`s a scenario that chaging rf bandwidth dynamically

The default bandwidih is 20MHz and I can get a tx and rx rf bandwidth of 20M with init parameters as below.

AD9361_InitParam default_init_param = {
/* Device selection */
ID_AD9361, // dev_sel
/* Identification number */
0, //id_no
/* Reference Clock */
40000000UL, //reference_clk_rate
/* Base Configuration */
0, //two_rx_two_tx_mode_enable *** adi,2rx-2tx-mode-enable
1, //one_rx_one_tx_mode_use_rx_num *** adi,1rx-1tx-mode-use-rx-num
1, //one_rx_one_tx_mode_use_tx_num *** adi,1rx-1tx-mode-use-tx-num
1, //frequency_division_duplex_mode_enable *** adi,frequency-division-duplex-mode-enable
0, //frequency_division_duplex_independent_mode_enable *** adi,frequency-division-duplex-independent-mode-enable
0, //tdd_use_dual_synth_mode_enable *** adi,tdd-use-dual-synth-mode-enable
0, //tdd_skip_vco_cal_enable *** adi,tdd-skip-vco-cal-enable
0, //tx_fastlock_delay_ns *** adi,tx-fastlock-delay-ns
0, //rx_fastlock_delay_ns *** adi,rx-fastlock-delay-ns
0, //rx_fastlock_pincontrol_enable *** adi,rx-fastlock-pincontrol-enable
0, //tx_fastlock_pincontrol_enable *** adi,tx-fastlock-pincontrol-enable
0, //external_rx_lo_enable *** adi,external-rx-lo-enable
0, //external_tx_lo_enable *** adi,external-tx-lo-enable
5, //dc_offset_tracking_update_event_mask *** adi,dc-offset-tracking-update-event-mask
6, //dc_offset_attenuation_high_range *** adi,dc-offset-attenuation-high-range
5, //dc_offset_attenuation_low_range *** adi,dc-offset-attenuation-low-range
0x28, //dc_offset_count_high_range *** adi,dc-offset-count-high-range
0x32, //dc_offset_count_low_range *** adi,dc-offset-count-low-range
0, //split_gain_table_mode_enable *** adi,split-gain-table-mode-enable
MAX_SYNTH_FREF, //trx_synthesizer_target_fref_overwrite_hz *** adi,trx-synthesizer-target-fref-overwrite-hz
0, // qec_tracking_slow_mode_enable *** adi,qec-tracking-slow-mode-enable
/* ENSM Control */
0, //ensm_enable_pin_pulse_mode_enable *** adi,ensm-enable-pin-pulse-mode-enable
0, //ensm_enable_txnrx_control_enable *** adi,ensm-enable-txnrx-control-enable
/* LO Control */
2412000000UL, //rx_synthesizer_frequency_hz *** adi,rx-synthesizer-frequency-hz
2412000000UL, //tx_synthesizer_frequency_hz *** adi,tx-synthesizer-frequency-hz
1, //tx_lo_powerdown_managed_enable *** adi,tx-lo-powerdown-managed-enable
/* Rate & BW Control */
{1280000000, 320000000, 160000000, 80000000 , 40000000, 40000000},// rx_path_clock_frequencies[6] *** adi,rx-path-clock-frequencies
{1280000000, 320000000, 160000000, 80000000 , 40000000, 40000000},// tx_path_clock_frequencies[6] *** adi,tx-path-clock-frequencies
20000000,//rf_rx_bandwidth_hz *** adi,rf-rx-bandwidth-hz
20000000,//rf_tx_bandwidth_hz *** adi,rf-tx-bandwidth-hz
/* RF Port Control */
0, //rx_rf_port_input_select *** adi,rx-rf-port-input-select
0, //tx_rf_port_input_select *** adi,tx-rf-port-input-select
/* TX Attenuation Control */
25000, //tx_attenuation_mdB *** adi,tx-attenuation-mdB
0, //update_tx_gain_in_alert_enable *** adi,update-tx-gain-in-alert-enable
/* Reference Clock Control */
0, //xo_disable_use_ext_refclk_enable *** adi,xo-disable-use-ext-refclk-enable
{13, 5920}, //dcxo_coarse_and_fine_tune[2] *** adi,dcxo-coarse-and-fine-tune
CLKOUT_DISABLE, //clk_output_mode_select *** adi,clk-output-mode-select
/* Gain Control */
0, //gc_rx1_mode *** adi,gc-rx1-mode
0, //gc_rx2_mode *** adi,gc-rx2-mode
58, //gc_adc_large_overload_thresh *** adi,gc-adc-large-overload-thresh
4, //gc_adc_ovr_sample_size *** adi,gc-adc-ovr-sample-size
47, //gc_adc_small_overload_thresh *** adi,gc-adc-small-overload-thresh
8192, //gc_dec_pow_measurement_duration *** adi,gc-dec-pow-measurement-duration
0, //gc_dig_gain_enable *** adi,gc-dig-gain-enable
800, //gc_lmt_overload_high_thresh *** adi,gc-lmt-overload-high-thresh
704, //gc_lmt_overload_low_thresh *** adi,gc-lmt-overload-low-thresh
24, //gc_low_power_thresh *** adi,gc-low-power-thresh
15, //gc_max_dig_gain *** adi,gc-max-dig-gain
/* Gain MGC Control */
2, //mgc_dec_gain_step *** adi,mgc-dec-gain-step
2, //mgc_inc_gain_step *** adi,mgc-inc-gain-step
0, //mgc_rx1_ctrl_inp_enable *** adi,mgc-rx1-ctrl-inp-enable
0, //mgc_rx2_ctrl_inp_enable *** adi,mgc-rx2-ctrl-inp-enable
0, //mgc_split_table_ctrl_inp_gain_mode *** adi,mgc-split-table-ctrl-inp-gain-mode
/* Gain AGC Control */
10, //agc_adc_large_overload_exceed_counter *** adi,agc-adc-large-overload-exceed-counter
2, //agc_adc_large_overload_inc_steps *** adi,agc-adc-large-overload-inc-steps
0, //agc_adc_lmt_small_overload_prevent_gain_inc_enable *** adi,agc-adc-lmt-small-overload-prevent-gain-inc-enable
10, //agc_adc_small_overload_exceed_counter *** adi,agc-adc-small-overload-exceed-counter
4, //agc_dig_gain_step_size *** adi,agc-dig-gain-step-size
3, //agc_dig_saturation_exceed_counter *** adi,agc-dig-saturation-exceed-counter
1000, // agc_gain_update_interval_us *** adi,agc-gain-update-interval-us
0, //agc_immed_gain_change_if_large_adc_overload_enable *** adi,agc-immed-gain-change-if-large-adc-overload-enable
0, //agc_immed_gain_change_if_large_lmt_overload_enable *** adi,agc-immed-gain-change-if-large-lmt-overload-enable
10, //agc_inner_thresh_high *** adi,agc-inner-thresh-high
1, //agc_inner_thresh_high_dec_steps *** adi,agc-inner-thresh-high-dec-steps
12, //agc_inner_thresh_low *** adi,agc-inner-thresh-low
1, //agc_inner_thresh_low_inc_steps *** adi,agc-inner-thresh-low-inc-steps
10, //agc_lmt_overload_large_exceed_counter *** adi,agc-lmt-overload-large-exceed-counter
2, //agc_lmt_overload_large_inc_steps *** adi,agc-lmt-overload-large-inc-steps
10, //agc_lmt_overload_small_exceed_counter *** adi,agc-lmt-overload-small-exceed-counter
5, //agc_outer_thresh_high *** adi,agc-outer-thresh-high
2, //agc_outer_thresh_high_dec_steps *** adi,agc-outer-thresh-high-dec-steps
18, //agc_outer_thresh_low *** adi,agc-outer-thresh-low
2, //agc_outer_thresh_low_inc_steps *** adi,agc-outer-thresh-low-inc-steps
1, //agc_attack_delay_extra_margin_us; *** adi,agc-attack-delay-extra-margin-us
0, //agc_sync_for_gain_counter_enable *** adi,agc-sync-for-gain-counter-enable
/* Fast AGC */
64, //fagc_dec_pow_measuremnt_duration *** adi,fagc-dec-pow-measurement-duration
260, //fagc_state_wait_time_ns *** adi,fagc-state-wait-time-ns
/* Fast AGC - Low Power */
0, //fagc_allow_agc_gain_increase *** adi,fagc-allow-agc-gain-increase-enable
5, //fagc_lp_thresh_increment_time *** adi,fagc-lp-thresh-increment-time
1, //fagc_lp_thresh_increment_steps *** adi,fagc-lp-thresh-increment-steps
/* Fast AGC - Lock Level (Lock Level is set via slow AGC inner high threshold) */
1, //fagc_lock_level_lmt_gain_increase_en *** adi,fagc-lock-level-lmt-gain-increase-enable
5, //fagc_lock_level_gain_increase_upper_limit *** adi,fagc-lock-level-gain-increase-upper-limit
/* Fast AGC - Peak Detectors and Final Settling */
1, //fagc_lpf_final_settling_steps *** adi,fagc-lpf-final-settling-steps
1, //fagc_lmt_final_settling_steps *** adi,fagc-lmt-final-settling-steps
3, //fagc_final_overrange_count *** adi,fagc-final-overrange-count
/* Fast AGC - Final Power Test */
0, //fagc_gain_increase_after_gain_lock_en *** adi,fagc-gain-increase-after-gain-lock-enable
/* Fast AGC - Unlocking the Gain */
0, //fagc_gain_index_type_after_exit_rx_mode *** adi,fagc-gain-index-type-after-exit-rx-mode
1, //fagc_use_last_lock_level_for_set_gain_en *** adi,fagc-use-last-lock-level-for-set-gain-enable
1, //fagc_rst_gla_stronger_sig_thresh_exceeded_en *** adi,fagc-rst-gla-stronger-sig-thresh-exceeded-enable
5, //fagc_optimized_gain_offset *** adi,fagc-optimized-gain-offset
10, //fagc_rst_gla_stronger_sig_thresh_above_ll *** adi,fagc-rst-gla-stronger-sig-thresh-above-ll
1, //fagc_rst_gla_engergy_lost_sig_thresh_exceeded_en *** adi,fagc-rst-gla-engergy-lost-sig-thresh-exceeded-enable
1, //fagc_rst_gla_engergy_lost_goto_optim_gain_en *** adi,fagc-rst-gla-engergy-lost-goto-optim-gain-enable
10, //fagc_rst_gla_engergy_lost_sig_thresh_below_ll *** adi,fagc-rst-gla-engergy-lost-sig-thresh-below-ll
8, //fagc_energy_lost_stronger_sig_gain_lock_exit_cnt *** adi,fagc-energy-lost-stronger-sig-gain-lock-exit-cnt
1, //fagc_rst_gla_large_adc_overload_en *** adi,fagc-rst-gla-large-adc-overload-enable
1, //fagc_rst_gla_large_lmt_overload_en *** adi,fagc-rst-gla-large-lmt-overload-enable
0, //fagc_rst_gla_en_agc_pulled_high_en *** adi,fagc-rst-gla-en-agc-pulled-high-enable
0, //fagc_rst_gla_if_en_agc_pulled_high_mode *** adi,fagc-rst-gla-if-en-agc-pulled-high-mode
64, //fagc_power_measurement_duration_in_state5 *** adi,fagc-power-measurement-duration-in-state5
/* RSSI Control */
1, //rssi_delay *** adi,rssi-delay
1000, //rssi_duration *** adi,rssi-duration
3, //rssi_restart_mode *** adi,rssi-restart-mode
0, //rssi_unit_is_rx_samples_enable *** adi,rssi-unit-is-rx-samples-enable
1, //rssi_wait *** adi,rssi-wait
/* Aux ADC Control */
256, //aux_adc_decimation *** adi,aux-adc-decimation
40000000UL, //aux_adc_rate *** adi,aux-adc-rate
/* AuxDAC Control */
1, //aux_dac_manual_mode_enable *** adi,aux-dac-manual-mode-enable
0, //aux_dac1_default_value_mV *** adi,aux-dac1-default-value-mV
0, //aux_dac1_active_in_rx_enable *** adi,aux-dac1-active-in-rx-enable
0, //aux_dac1_active_in_tx_enable *** adi,aux-dac1-active-in-tx-enable
0, //aux_dac1_active_in_alert_enable *** adi,aux-dac1-active-in-alert-enable
0, //aux_dac1_rx_delay_us *** adi,aux-dac1-rx-delay-us
0, //aux_dac1_tx_delay_us *** adi,aux-dac1-tx-delay-us
0, //aux_dac2_default_value_mV *** adi,aux-dac2-default-value-mV
0, //aux_dac2_active_in_rx_enable *** adi,aux-dac2-active-in-rx-enable
0, //aux_dac2_active_in_tx_enable *** adi,aux-dac2-active-in-tx-enable
0, //aux_dac2_active_in_alert_enable *** adi,aux-dac2-active-in-alert-enable
0, //aux_dac2_rx_delay_us *** adi,aux-dac2-rx-delay-us
0, //aux_dac2_tx_delay_us *** adi,aux-dac2-tx-delay-us
/* Temperature Sensor Control */
256, //temp_sense_decimation *** adi,temp-sense-decimation
1000, //temp_sense_measurement_interval_ms *** adi,temp-sense-measurement-interval-ms
0xCE, //temp_sense_offset_signed *** adi,temp-sense-offset-signed
1, //temp_sense_periodic_measurement_enable *** adi,temp-sense-periodic-measurement-enable
/* Control Out Setup */
0xFF, //ctrl_outs_enable_mask *** adi,ctrl-outs-enable-mask
0, //ctrl_outs_index *** adi,ctrl-outs-index
/* External LNA Control */
0, //elna_settling_delay_ns *** adi,elna-settling-delay-ns
0, //elna_gain_mdB *** adi,elna-gain-mdB
0, //elna_bypass_loss_mdB *** adi,elna-bypass-loss-mdB
0, //elna_rx1_gpo0_control_enable *** adi,elna-rx1-gpo0-control-enable
0, //elna_rx2_gpo1_control_enable *** adi,elna-rx2-gpo1-control-enable
0, //elna_gaintable_all_index_enable *** adi,elna-gaintable-all-index-enable
/* Digital Interface Control */
0, //digital_interface_tune_skip_mode *** adi,digital-interface-tune-skip-mode
0, //digital_interface_tune_fir_disable *** adi,digital-interface-tune-fir-disable
1, //pp_tx_swap_enable *** adi,pp-tx-swap-enable
1, //pp_rx_swap_enable *** adi,pp-rx-swap-enable
0, //tx_channel_swap_enable *** adi,tx-channel-swap-enable
0, //rx_channel_swap_enable *** adi,rx-channel-swap-enable
1, //rx_frame_pulse_mode_enable *** adi,rx-frame-pulse-mode-enable
0, //two_t_two_r_timing_enable *** adi,2t2r-timing-enable
0, //invert_data_bus_enable *** adi,invert-data-bus-enable
0, //invert_data_clk_enable *** adi,invert-data-clk-enable
0, //fdd_alt_word_order_enable *** adi,fdd-alt-word-order-enable
0, //invert_rx_frame_enable *** adi,invert-rx-frame-enable
0, //fdd_rx_rate_2tx_enable *** adi,fdd-rx-rate-2tx-enable
0, //swap_ports_enable *** adi,swap-ports-enable
0, //single_data_rate_enable *** adi,single-data-rate-enable
1, //lvds_mode_enable *** adi,lvds-mode-enable
0, //half_duplex_mode_enable *** adi,half-duplex-mode-enable
0, //single_port_mode_enable *** adi,single-port-mode-enable
0, //full_port_enable *** adi,full-port-enable
0, //full_duplex_swap_bits_enable *** adi,full-duplex-swap-bits-enable
0, //delay_rx_data *** adi,delay-rx-data
0, //rx_data_clock_delay *** adi,rx-data-clock-delay
4, //rx_data_delay *** adi,rx-data-delay
7, //tx_fb_clock_delay *** adi,tx-fb-clock-delay
0, //tx_data_delay *** adi,tx-data-delay
#ifdef ALTERA_PLATFORM
300, //lvds_bias_mV *** adi,lvds-bias-mV
#else
150, //lvds_bias_mV *** adi,lvds-bias-mV
#endif
1, //lvds_rx_onchip_termination_enable *** adi,lvds-rx-onchip-termination-enable
0, //rx1rx2_phase_inversion_en *** adi,rx1-rx2-phase-inversion-enable
0xFF, //lvds_invert1_control *** adi,lvds-invert1-control
0x0F, //lvds_invert2_control *** adi,lvds-invert2-control
/* GPO Control */
0, //gpo0_inactive_state_high_enable *** adi,gpo0-inactive-state-high-enable
0, //gpo1_inactive_state_high_enable *** adi,gpo1-inactive-state-high-enable
0, //gpo2_inactive_state_high_enable *** adi,gpo2-inactive-state-high-enable
0, //gpo3_inactive_state_high_enable *** adi,gpo3-inactive-state-high-enable
0, //gpo0_slave_rx_enable *** adi,gpo0-slave-rx-enable
0, //gpo0_slave_tx_enable *** adi,gpo0-slave-tx-enable
0, //gpo1_slave_rx_enable *** adi,gpo1-slave-rx-enable
0, //gpo1_slave_tx_enable *** adi,gpo1-slave-tx-enable
0, //gpo2_slave_rx_enable *** adi,gpo2-slave-rx-enable
0, //gpo2_slave_tx_enable *** adi,gpo2-slave-tx-enable
0, //gpo3_slave_rx_enable *** adi,gpo3-slave-rx-enable
0, //gpo3_slave_tx_enable *** adi,gpo3-slave-tx-enable
0, //gpo0_rx_delay_us *** adi,gpo0-rx-delay-us
0, //gpo0_tx_delay_us *** adi,gpo0-tx-delay-us
0, //gpo1_rx_delay_us *** adi,gpo1-rx-delay-us
0, //gpo1_tx_delay_us *** adi,gpo1-tx-delay-us
0, //gpo2_rx_delay_us *** adi,gpo2-rx-delay-us
0, //gpo2_tx_delay_us *** adi,gpo2-tx-delay-us
0, //gpo3_rx_delay_us *** adi,gpo3-rx-delay-us
0, //gpo3_tx_delay_us *** adi,gpo3-tx-delay-us
/* Tx Monitor Control */
37000, //low_high_gain_threshold_mdB *** adi,txmon-low-high-thresh
0, //low_gain_dB *** adi,txmon-low-gain
24, //high_gain_dB *** adi,txmon-high-gain
0, //tx_mon_track_en *** adi,txmon-dc-tracking-enable
0, //one_shot_mode_en *** adi,txmon-one-shot-mode-enable
511, //tx_mon_delay *** adi,txmon-delay
8192, //tx_mon_duration *** adi,txmon-duration
2, //tx1_mon_front_end_gain *** adi,txmon-1-front-end-gain
2, //tx2_mon_front_end_gain *** adi,txmon-2-front-end-gain
48, //tx1_mon_lo_cm *** adi,txmon-1-lo-cm
48, //tx2_mon_lo_cm *** adi,txmon-2-lo-cm
/* GPIO definitions */
1, //gpio_resetb *** reset-gpios
/* MCS Sync */
-1, //gpio_sync *** sync-gpios
-1, //gpio_cal_sw1 *** cal-sw1-gpios
-1, //gpio_cal_sw2 *** cal-sw2-gpios
/* External LO clocks */
NULL, //(*ad9361_rfpll_ext_recalc_rate)()
NULL, //(*ad9361_rfpll_ext_round_rate)()
NULL //(*ad9361_rfpll_ext_set_rate)()
};

When I need to change bw to 40Mhz, I call functions ad9361_set_rx_rf_bandwidth and ad9361_set_tx_rf_bandwidth.

But I see the actual bw is still 20MHz.

Could you tell me how to  change rf bandwidth dynamically?

Thanks in advance.

  • I also tried to set sample rate with function ad9361_set_tx_sampling_freq(80000000) but it failed with error -22 as there`s limit in ad9361_calculate_rf_clock_chain function that tx_sample_rate should be less than 61440000.

    But when I change rx_path_clock_frequencies and tx_path_clock_frequencies in init parameters as below, no error is seen. So I think tx sampling freq can be 80000000.

    {960000000, 480000000, 160000000, 160000000 , 80000000, 80000000},// rx_path_clock_frequencies[6] *** adi,rx-path-clock-frequencies
    {960000000, 240000000, 80000000, 80000000 , 80000000, 80000000},// tx_path_clock_frequencies[6] *** adi,tx-path-clock-frequencies
     
    Why there`s such a limit in ad9361_calculate_rf_clock_chain?
    How can I set bw to 20M and 40M continually?
  • Use the below functions to change the RF bandwidth for Rx and Tx.

    		uint32_t	rf_rx_bandwidth_hz;	/* adi,rf-rx-bandwidth-hz */
    		uint32_t	rf_tx_bandwidth_hz;	/* adi,rf-tx-bandwidth-hz */
  • Do the functions you listed above correlate with the filter parameters set through matlab-APP? I found that when I set rf_t/rx_bandwidth_hz to 30MHz and Fstop for receiver and transmitter in APP to 3.6MHz or rf_t/rx_bandwidth_hz to 8MHz and Fstop for receiver and transmitter in APP to 11MHz, I still received the 5MHz signal generated by the DDS of 9361 in the experiment of self-transmitting and receiving, what is the reason? The sampling frequency of the experiment was 61440000Hz and LO was 2.4GHz. Your answer would be greatly appreciated.

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.