Post Go back to editing

Tx stuck at Link status: WAIT

Category: Software
Product Number: ADRV9026
Software Version: 2022

Hello,

Our design includes SOM Te0808-9eg and adrv9026. We only use 1 Tx and 3 Rx, so our layout has only 1 JESD lane for Tx and 3 JESD lanes for Rx. Then, when using the Adrv9026 TES software, I realized there's no 3-lane option when creating the profile. Can you confirm if there's another way to run 3 Rx channels with this current design?

For temporary testing, I modified the hdl and profile to run with 1 Tx and 2 Rx. I modified the system_project.tcl file and the profile generated from TES to run with Tx channel 4 (Serdesin D) and Rx 1, 2 (Serdout A and B). I used no-os 2023_R2, and then I logged the Rx status as DATA, however, Tx was stuck at WAIT. Please explain this error to me.

Xilinx Zynq MP First Stage Boot Loader
Release 2022.2 Mar 12 2026 - 16:32:27
PMU-FW is not running, certain applications may not be supported.
adrv9025-phy Rev 0, API version: 6.4.0.14 found
tx_adxcvr: OK (9830400 kHz)
ERR: ../noos/drivers/rf-transceiver/madura/adrv9025.c:26:__adrv9025_dev_err(): adrv9025_jesd204_setup_stage2, 574: failed with TIARx:No solution for RX (3)
rx_adxcvr: OK (9830400 kHz)
ERR: ../noos/drivers/axi_core/jesd204/axi_jesd204_tx.c:697:axi_jesd204_tx_jesd204_link_running(): axi_jesd204_tx_jesd204_link_running: Link0 status failed (WAIT)
WARNING: Link0 deframerStatus 0x13
WARNING: Link2 framerStatus 0x2
adrv9025-phy Rev 176, Firmware 6.4.0.6 API version: 6.4.0.14 Stream version: 9.4.0.1 successfully initialized via jesd204-fsm
tx_jesd status:
Link is enabled
Measured Link Clock: 245.760 MHz
Reported Link Clock: 245.760 MHz
Lane rate: 9830.400 MHz
Lane rate / 40: 245.760 MHz
LMFC rate: 7.680 MHz
SYNC~: deasserted
Link status: WAIT
SYSREF captured: Yes
SYSREF alignment error: No
rx_jesd status:
Link is enabled
Measured Link Clock: 245.760 MHz
Reported Link Clock: 245.760 MHz
Lane rate: 9830.400 MHz
Lane rate / 40: 245.760 MHz
LMFC rate: 7.680 MHz
Link status: DATA
SYSREF captured: Yes
SYSREF alignment error: No
Bye

system_project.tcl:

adrv9026_bd.tcl:

###############################################################################
## Copyright (C) 2023-2024 Analog Devices, Inc. All rights reserved.
### SPDX short identifier: ADIBSD
###############################################################################

# TX parameters
set TX_NUM_OF_LANES $ad_project_params(TX_JESD_L)      ; # L
set TX_NUM_OF_CONVERTERS $ad_project_params(TX_JESD_M) ; # M
set TX_SAMPLES_PER_FRAME $ad_project_params(TX_JESD_S) ; # S
set TX_SAMPLE_WIDTH 16                                 ; # N/NP

set TX_SAMPLES_PER_CHANNEL [expr $TX_NUM_OF_LANES * 32 / ($TX_NUM_OF_CONVERTERS * $TX_SAMPLE_WIDTH)] ; # L * 32 / (M * N)

# RX parameters
set RX_NUM_OF_LANES $ad_project_params(RX_JESD_L)      ; # L
set RX_NUM_OF_CONVERTERS $ad_project_params(RX_JESD_M) ; # M
set RX_SAMPLES_PER_FRAME $ad_project_params(RX_JESD_S) ; # S
set RX_SAMPLE_WIDTH 16                                 ; # N/NP

set RX_SAMPLES_PER_CHANNEL [expr $RX_NUM_OF_LANES * 32 / ($RX_NUM_OF_CONVERTERS * $RX_SAMPLE_WIDTH)] ; # L * 32 / (M * N)

set dac_fifo_name axi_adrv9026_dacfifo
set dac_data_width [expr 32*$TX_NUM_OF_LANES]
# set dac_dma_data_width 128
set dac_dma_data_width $dac_data_width

source $ad_hdl_dir/library/jesd204/scripts/jesd204.tcl

# adrv9026

create_bd_port -dir I dac_fifo_bypass
create_bd_port -dir I core_clk

# dac peripherals

ad_ip_instance axi_adxcvr axi_adrv9026_tx_xcvr
ad_ip_parameter axi_adrv9026_tx_xcvr CONFIG.NUM_OF_LANES $TX_NUM_OF_LANES
ad_ip_parameter axi_adrv9026_tx_xcvr CONFIG.QPLL_ENABLE 1
ad_ip_parameter axi_adrv9026_tx_xcvr CONFIG.TX_OR_RX_N 1
ad_ip_parameter axi_adrv9026_tx_xcvr CONFIG.SYS_CLK_SEL 3
ad_ip_parameter axi_adrv9026_tx_xcvr CONFIG.OUT_CLK_SEL 3

adi_axi_jesd204_tx_create axi_adrv9026_tx_jesd $TX_NUM_OF_LANES

ad_ip_instance util_upack2 util_adrv9026_tx_upack [list \
  NUM_OF_CHANNELS $TX_NUM_OF_CONVERTERS \
  SAMPLES_PER_CHANNEL $TX_SAMPLES_PER_CHANNEL \
  SAMPLE_DATA_WIDTH $TX_SAMPLE_WIDTH \
]

adi_tpl_jesd204_tx_create tx_adrv9026_tpl_core $TX_NUM_OF_LANES \
                                               $TX_NUM_OF_CONVERTERS \
                                               $TX_SAMPLES_PER_FRAME \
                                               $TX_SAMPLE_WIDTH

ad_ip_instance axi_dmac axi_adrv9026_tx_dma
ad_ip_parameter axi_adrv9026_tx_dma CONFIG.DMA_TYPE_SRC 0
ad_ip_parameter axi_adrv9026_tx_dma CONFIG.DMA_TYPE_DEST 1
ad_ip_parameter axi_adrv9026_tx_dma CONFIG.CYCLIC 1
ad_ip_parameter axi_adrv9026_tx_dma CONFIG.ASYNC_CLK_DEST_REQ 1
ad_ip_parameter axi_adrv9026_tx_dma CONFIG.ASYNC_CLK_SRC_DEST 1
ad_ip_parameter axi_adrv9026_tx_dma CONFIG.ASYNC_CLK_REQ_SRC 1
ad_ip_parameter axi_adrv9026_tx_dma CONFIG.DMA_2D_TRANSFER 0
ad_ip_parameter axi_adrv9026_tx_dma CONFIG.DMA_DATA_WIDTH_DEST $dac_dma_data_width
ad_ip_parameter axi_adrv9026_tx_dma CONFIG.MAX_BYTES_PER_BURST 256
ad_ip_parameter axi_adrv9026_tx_dma CONFIG.DMA_DATA_WIDTH_SRC 128
ad_ip_parameter axi_adrv9026_tx_dma CONFIG.FIFO_SIZE 32

ad_dacfifo_create $dac_fifo_name $dac_data_width $dac_dma_data_width $dac_fifo_address_width

# adc peripherals

ad_ip_instance axi_adxcvr axi_adrv9026_rx_xcvr
ad_ip_parameter axi_adrv9026_rx_xcvr CONFIG.NUM_OF_LANES $RX_NUM_OF_LANES
ad_ip_parameter axi_adrv9026_rx_xcvr CONFIG.QPLL_ENABLE 0
ad_ip_parameter axi_adrv9026_rx_xcvr CONFIG.TX_OR_RX_N 0
ad_ip_parameter axi_adrv9026_rx_xcvr CONFIG.SYS_CLK_SEL 0
ad_ip_parameter axi_adrv9026_rx_xcvr CONFIG.OUT_CLK_SEL 3

adi_axi_jesd204_rx_create axi_adrv9026_rx_jesd $RX_NUM_OF_LANES

ad_ip_instance util_cpack2 util_adrv9026_rx_cpack [list \
  NUM_OF_CHANNELS $RX_NUM_OF_CONVERTERS \
  SAMPLES_PER_CHANNEL $RX_SAMPLES_PER_CHANNEL \
  SAMPLE_DATA_WIDTH $RX_SAMPLE_WIDTH \
  ]

adi_tpl_jesd204_rx_create rx_adrv9026_tpl_core $RX_NUM_OF_LANES \
                                               $RX_NUM_OF_CONVERTERS \
                                               $RX_SAMPLES_PER_FRAME \
                                               $RX_SAMPLE_WIDTH

ad_ip_instance axi_dmac axi_adrv9026_rx_dma
ad_ip_parameter axi_adrv9026_rx_dma CONFIG.DMA_TYPE_SRC 2
ad_ip_parameter axi_adrv9026_rx_dma CONFIG.DMA_TYPE_DEST 0
ad_ip_parameter axi_adrv9026_rx_dma CONFIG.CYCLIC 0
ad_ip_parameter axi_adrv9026_rx_dma CONFIG.SYNC_TRANSFER_START 1
ad_ip_parameter axi_adrv9026_rx_dma CONFIG.ASYNC_CLK_DEST_REQ 1
ad_ip_parameter axi_adrv9026_rx_dma CONFIG.ASYNC_CLK_SRC_DEST 1
ad_ip_parameter axi_adrv9026_rx_dma CONFIG.ASYNC_CLK_REQ_SRC 1
ad_ip_parameter axi_adrv9026_rx_dma CONFIG.DMA_2D_TRANSFER 0
ad_ip_parameter axi_adrv9026_rx_dma CONFIG.DMA_DATA_WIDTH_SRC [expr 32*$RX_NUM_OF_LANES]
ad_ip_parameter axi_adrv9026_rx_dma CONFIG.MAX_BYTES_PER_BURST 256
ad_ip_parameter axi_adrv9026_rx_dma CONFIG.DMA_DATA_WIDTH_DEST 128
ad_ip_parameter axi_adrv9026_rx_dma CONFIG.FIFO_SIZE 32

# common cores

ad_ip_instance util_adxcvr util_adrv9026_xcvr
ad_ip_parameter util_adrv9026_xcvr CONFIG.RX_NUM_OF_LANES $RX_NUM_OF_LANES
ad_ip_parameter util_adrv9026_xcvr CONFIG.TX_NUM_OF_LANES $TX_NUM_OF_LANES
ad_ip_parameter util_adrv9026_xcvr CONFIG.RX_LANE_RATE 10
ad_ip_parameter util_adrv9026_xcvr CONFIG.TX_LANE_RATE 10
ad_ip_parameter util_adrv9026_xcvr CONFIG.TX_OUT_DIV 1
ad_ip_parameter util_adrv9026_xcvr CONFIG.CPLL_FBDIV 4
ad_ip_parameter util_adrv9026_xcvr CONFIG.CPLL_FBDIV_4_5 5
ad_ip_parameter util_adrv9026_xcvr CONFIG.RX_CLK25_DIV 10
ad_ip_parameter util_adrv9026_xcvr CONFIG.TX_CLK25_DIV 10
ad_ip_parameter util_adrv9026_xcvr CONFIG.RX_PMA_CFG 0x001E7080
ad_ip_parameter util_adrv9026_xcvr CONFIG.RX_CDR_CFG 0x0b000023ff10400020
ad_ip_parameter util_adrv9026_xcvr CONFIG.QPLL_FBDIV 40
ad_ip_parameter util_adrv9026_xcvr CONFIG.QPLL_REFCLK_DIV 1
# ad_ip_parameter util_adrv9026_xcvr CONFIG.TX_LANE_INVERT 6
# ad_ip_parameter util_adrv9026_xcvr CONFIG.RX_LANE_INVERT 15
ad_ip_parameter util_adrv9026_xcvr CONFIG.TX_LANE_INVERT 0
ad_ip_parameter util_adrv9026_xcvr CONFIG.RX_LANE_INVERT 0

# xcvr interfaces

set tx_ref_clk         tx_ref_clk_0
set rx_ref_clk         rx_ref_clk_0

create_bd_port -dir I $tx_ref_clk
create_bd_port -dir I $rx_ref_clk
ad_connect  $sys_cpu_resetn util_adrv9026_xcvr/up_rstn
ad_connect  $sys_cpu_clk util_adrv9026_xcvr/up_clk

# Tx
ad_xcvrcon util_adrv9026_xcvr axi_adrv9026_tx_xcvr axi_adrv9026_tx_jesd {0} core_clk
ad_xcvrpll $tx_ref_clk util_adrv9026_xcvr/qpll_ref_clk_0
ad_xcvrpll axi_adrv9026_tx_xcvr/up_pll_rst util_adrv9026_xcvr/up_qpll_rst_0
ad_xcvrpll $tx_ref_clk util_adrv9026_xcvr/qpll_ref_clk_4
ad_xcvrpll axi_adrv9026_tx_xcvr/up_pll_rst util_adrv9026_xcvr/up_qpll_rst_4

# Rx
ad_xcvrcon  util_adrv9026_xcvr axi_adrv9026_rx_xcvr axi_adrv9026_rx_jesd {} core_clk
for {set i 0} {$i < $RX_NUM_OF_LANES} {incr i} {
  set ch [expr $i]
  ad_xcvrpll  $rx_ref_clk util_adrv9026_xcvr/cpll_ref_clk_$ch
  ad_xcvrpll  axi_adrv9026_rx_xcvr/up_pll_rst util_adrv9026_xcvr/up_cpll_rst_$ch
}

# connections (dac)

ad_connect  core_clk tx_adrv9026_tpl_core/link_clk
ad_connect  axi_adrv9026_tx_jesd/tx_data tx_adrv9026_tpl_core/link

ad_connect  core_clk util_adrv9026_tx_upack/clk
ad_connect  core_clk_rstgen/peripheral_reset util_adrv9026_tx_upack/reset

for {set i 0} {$i < $TX_NUM_OF_CONVERTERS} {incr i} {
  ad_connect  tx_adrv9026_tpl_core/dac_enable_$i util_adrv9026_tx_upack/enable_$i
  ad_connect  util_adrv9026_tx_upack/fifo_rd_data_$i tx_adrv9026_tpl_core/dac_data_$i
}

ad_connect  tx_adrv9026_tpl_core/dac_valid_0  util_adrv9026_tx_upack/fifo_rd_en
ad_connect  core_clk axi_adrv9026_dacfifo/dac_clk
ad_connect  core_clk_rstgen/peripheral_reset axi_adrv9026_dacfifo/dac_rst

ad_connect  util_adrv9026_tx_upack/s_axis_valid VCC
ad_connect  util_adrv9026_tx_upack/s_axis_ready axi_adrv9026_dacfifo/dac_valid
ad_connect  util_adrv9026_tx_upack/s_axis_data axi_adrv9026_dacfifo/dac_data

ad_connect  core_clk axi_adrv9026_dacfifo/dma_clk
ad_connect  core_clk_rstgen/peripheral_reset axi_adrv9026_dacfifo/dma_rst
ad_connect  core_clk  axi_adrv9026_tx_dma/m_axis_aclk
ad_connect  axi_adrv9026_dacfifo/dma_valid axi_adrv9026_tx_dma/m_axis_valid
ad_connect  axi_adrv9026_dacfifo/dma_data axi_adrv9026_tx_dma/m_axis_data
ad_connect  axi_adrv9026_dacfifo/dma_ready axi_adrv9026_tx_dma/m_axis_ready
ad_connect  axi_adrv9026_dacfifo/dma_xfer_req axi_adrv9026_tx_dma/m_axis_xfer_req
ad_connect  axi_adrv9026_dacfifo/dma_xfer_last axi_adrv9026_tx_dma/m_axis_last
ad_connect  axi_adrv9026_dacfifo/dac_dunf tx_adrv9026_tpl_core/dac_dunf
ad_connect  axi_adrv9026_dacfifo/bypass dac_fifo_bypass
ad_connect  core_clk_rstgen/peripheral_aresetn axi_adrv9026_tx_dma/m_src_axi_aresetn

# connections (adc)

ad_connect  core_clk rx_adrv9026_tpl_core/link_clk
ad_connect  axi_adrv9026_rx_jesd/rx_sof rx_adrv9026_tpl_core/link_sof
ad_connect  axi_adrv9026_rx_jesd/rx_data_tdata rx_adrv9026_tpl_core/link_data
ad_connect  axi_adrv9026_rx_jesd/rx_data_tvalid rx_adrv9026_tpl_core/link_valid
ad_connect  core_clk util_adrv9026_rx_cpack/clk
ad_connect  core_clk_rstgen/peripheral_reset util_adrv9026_rx_cpack/reset

for {set i 0} {$i < $RX_NUM_OF_CONVERTERS} {incr i} {
  ad_connect  rx_adrv9026_tpl_core/adc_enable_$i util_adrv9026_rx_cpack/enable_$i
  ad_connect  rx_adrv9026_tpl_core/adc_data_$i util_adrv9026_rx_cpack/fifo_wr_data_$i
}
ad_connect  $sys_dma_resetn axi_adrv9026_rx_dma/m_dest_axi_aresetn

ad_connect  rx_adrv9026_tpl_core/adc_valid_0 util_adrv9026_rx_cpack/fifo_wr_en
ad_connect  rx_adrv9026_tpl_core/adc_dovf util_adrv9026_rx_cpack/fifo_wr_overflow

ad_connect  core_clk axi_adrv9026_rx_dma/fifo_wr_clk
ad_connect  util_adrv9026_rx_cpack/packed_fifo_wr axi_adrv9026_rx_dma/fifo_wr

# interconnect (cpu)

ad_cpu_interconnect 0x44A00000 rx_adrv9026_tpl_core
ad_cpu_interconnect 0x44A04000 tx_adrv9026_tpl_core
ad_cpu_interconnect 0x44A80000 axi_adrv9026_tx_xcvr
ad_cpu_interconnect 0x44A90000 axi_adrv9026_tx_jesd
ad_cpu_interconnect 0x7c420000 axi_adrv9026_tx_dma
ad_cpu_interconnect 0x44A60000 axi_adrv9026_rx_xcvr
ad_cpu_interconnect 0x44AA0000 axi_adrv9026_rx_jesd
ad_cpu_interconnect 0x7c400000 axi_adrv9026_rx_dma

# gt uses hp0, and 100MHz clock for both DRP and AXI4

ad_mem_hp0_interconnect $sys_cpu_clk sys_ps8/S_AXI_HP0
ad_mem_hp0_interconnect $sys_cpu_clk axi_adrv9026_rx_xcvr/m_axi

# interconnect (mem/dac)

ad_mem_hp2_interconnect $sys_dma_clk sys_ps7/S_AXI_HP2
ad_mem_hp2_interconnect $sys_dma_clk axi_adrv9026_rx_dma/m_dest_axi
ad_mem_hp3_interconnect $sys_dma_clk sys_ps7/S_AXI_HP3
ad_mem_hp3_interconnect $sys_dma_clk axi_adrv9026_tx_dma/m_src_axi

# interrupts

ad_cpu_interrupt ps-10 mb-15 axi_adrv9026_tx_jesd/irq
ad_cpu_interrupt ps-11 mb-14 axi_adrv9026_rx_jesd/irq
ad_cpu_interrupt ps-13 mb-12 axi_adrv9026_tx_dma/irq
ad_cpu_interrupt ps-14 mb-11 axi_adrv9026_rx_dma/irq

Profile files:

0726.ActiveUseCase_profile.txt

const char *json_profile_active_util_init = "{ \n\
  \"radioCtrlInit\": { \n\
    \"radioCtrlModeCfg\": { \n\
      \"txRadioCtrlModeCfg\": { \n\
        \"txEnableMode\": 0, \n\
        \"txChannelMask\": 15 \n\
      }, \n\
      \"rxRadioCtrlModeCfg\": { \n\
        \"rxEnableMode\": 0, \n\
        \"rxChannelMask\": 255 \n\
      }, \n\
      \"orxRadioCtrlModeCfg\": { \n\
        \"orxEnableMode\": 0, \n\
        \"orxPinSelectSettlingDelay_armClkCycles\": 0, \n\
        \"singleChannel1PinModeOrxSel\": 0, \n\
        \"singleChannel2PinModeLowOrxSel\": 0, \n\
        \"singleChannel2PinModeHighOrxSel\": 0, \n\
        \"dualChannel2PinModeOrxSel\": 0 \n\
      } \n\
    }, \n\
    \"txToOrxMapping\": { \n\
      \"orx1Map\": 2, \n\
      \"orx2Map\": 3, \n\
      \"orx3Map\": 2, \n\
      \"orx4Map\": 3 \n\
    }, \n\
    \"streamGpioCfg\": { \n\
      \"streamGpInput0\": 19, \n\
      \"streamGpInput1\": 19, \n\
      \"streamGpInput2\": 19, \n\
      \"streamGpInput3\": 19, \n\
      \"streamGpInput4\": 19, \n\
      \"streamGpInput5\": 19, \n\
      \"streamGpInput6\": 19, \n\
      \"streamGpInput7\": 19, \n\
      \"streamGpInput8\": 19, \n\
      \"streamGpInput9\": 19, \n\
      \"streamGpInput10\": 19, \n\
      \"streamGpInput11\": 19, \n\
      \"streamGpInput12\": 19, \n\
      \"streamGpInput13\": 19, \n\
      \"streamGpInput14\": 19, \n\
      \"streamGpInput15\": 19 \n\
    }, \n\
    \"lo1PllFreq_Hz\": 3500000000, \n\
    \"lo2PllFreq_Hz\": 3550000000, \n\
    \"auxPllFreq_Hz\": 0 \n\
  }, \n\
  \"initCals\": { \n\
    \"calMask\": 862207, \n\
    \"channelMask\": 15, \n\
    \"warmBoot\": 0 \n\
  }, \n\
  \"calRsltsFile\": null, \n\
  \"checkFwVer\": 0 \n\
}\n";

Thread Notes

Parents Reply Children

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.