Post Go back to editing

device driver error related to adi_adrv9002_arm_startstatus_check fail

Category: Software
Product Number: ADRV9002BBCZ NP/W1=0.03-3GHz
Software Version: TES GUI (0.24.1)

=~=~=~=~=~=~=~=~=~=~=~= PuTTY log 2023.09.26 12:43:40 =~=~=~=~=~=~=~=~=~=~=~=
 0 
Device: sdhci@e0100000
Manufacturer ID: 3
OEM: 5344
Name: SD32G 
Tran Speed: 50000000
Rd Block Len: 512
SD version 3.0
High Capacity: Yes
Capacity: 29.7 GiB
Bus Width: 4-bit
Erase Group Size: 512 Bytes
reading uEnv.txt
442 bytes read in 9 ms (47.9 KiB/s)
Loaded environment from uEnv.txt
Importing environment from SD ...
Running uenvcmd ...
Copying Linux from SD to RAM...
reading uImage
4388168 bytes read in 250 ms (16.7 MiB/s)
reading devicetree.dtb
14239 bytes read in 13 ms (1 MiB/s)
** Unable to read file uramdisk.image.gz **
## Booting kernel from Legacy Image at 03000000 ...
   Image Name:   Linux-4.14.0-xilinx
   Image Type:   ARM Linux Kernel Image (uncompressed)
   Data Size:    4388104 Bytes = 4.2 MiB
   Load Address: 00008000
   Entry Point:  00008000
   Verifying Checksum ... OK
## Flattened Device Tree blob at 02a00000
   Booting using the fdt blob at 0x2a00000
   Loading Kernel Image ... OK
   Loading Device Tree to 1fff9000, end 1ffff79e ... OK

Starting kernel ...

Booting Linux on physical CPU 0x0
Linux version 4.14.0-xilinx (rkutty@rkutty-lx01.adsdesign.analog.com) (gcc version 8.2.0 (GCC)) #1 SMP PREEMPT Sun Jan 24 14:19:48 EST 2021
CPU: ARMv7 Processor [413fc090] revision 0 (ARMv7), cr=18c5387d
CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
OF: fdt: Machine model: Zynq ZC706 Development Board
Memory policy: Data cache writealloc
cma: Reserved 16 MiB at 0x3f000000
random: fast init done
percpu: Embedded 17 pages/cpu @ef7c8000 s37324 r8192 d24116 u69632
Built 1 zonelists, mobility grouping on.  Total pages: 260608
Kernel command line: console=ttyPS0,115200 root=/dev/mmcblk0p2 rw earlyprintk rootfstype=ext4 rootwait uio_pdrv_genirq.of_id="generic-uio"
PID hash table entries: 4096 (order: 2, 16384 bytes)
Dentry cache hash table entries: 131072 (order: 7, 524288 bytes)
Inode-cache hash table entries: 65536 (order: 6, 262144 bytes)
Memory: 1012632K/1048576K available (6144K kernel code, 435K rwdata, 1736K rodata, 1024K init, 160K bss, 19560K reserved, 16384K cma-reserved, 245760K highmem)
Virtual kernel memory layout:
    vector  : 0xffff0000 - 0xffff1000   (   4 kB)
    fixmap  : 0xffc00000 - 0xfff00000   (3072 kB)
    vmalloc : 0xf0800000 - 0xff800000   ( 240 MB)
    lowmem  : 0xc0000000 - 0xf0000000   ( 768 MB)
    pkmap   : 0xbfe00000 - 0xc0000000   (   2 MB)
    modules : 0xbf000000 - 0xbfe00000   (  14 MB)
      .text : 0xc0008000 - 0xc0700000   (7136 kB)
      .init : 0xc0900000 - 0xc0a00000   (1024 kB)
      .data : 0xc0a00000 - 0xc0a6ce38   ( 436 kB)
       .bss : 0xc0a72d48 - 0xc0a9b094   ( 161 kB)
Preemptible hierarchical RCU implementation.
	RCU restricting CPUs from NR_CPUS=4 to nr_cpu_ids=2.
	Tasks RCU enabled.
RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=2
NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16
efuse mapped to f0800000
slcr mapped to f0802000
L2C: platform modifies aux control register: 0x72360000 -> 0x72760000
L2C: DT/platform modifies aux control register: 0x72360000 -> 0x72760000
L2C-310 erratum 769419 enabled
L2C-310 enabling early BRESP for Cortex-A9
L2C-310 full line of zeros enabled for Cortex-A9
L2C-310 ID prefetch enabled, offset 1 lines
L2C-310 dynamic clock gating enabled, standby mode enabled
L2C-310 cache controller enabled, 8 ways, 512 kB
L2C-310: CACHE_ID 0x410000c8, AUX_CTRL 0x76760001
zynq_clock_init: clkc starts at f0802100
Zynq clock init
sched_clock: 64 bits at 333MHz, resolution 3ns, wraps every 4398046511103ns
clocksource: arm_global_timer: mask: 0xffffffffffffffff max_cycles: 0x4ce07af025, max_idle_ns: 440795209040 ns
Switching to timer-based delay loop, resolution 3ns
clocksource: ttc_clocksource: mask: 0xffff max_cycles: 0xffff, max_idle_ns: 537538477 ns
timer #0 at f080a000, irq=17
Console: colour dummy device 80x30
Calibrating delay loop (skipped), value calculated using timer frequency.. 666.66 BogoMIPS (lpj=3333333)
pid_max: default: 32768 minimum: 301
Mount-cache hash table entries: 2048 (order: 1, 8192 bytes)
Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes)
CPU: Testing write buffer coherency: ok
CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
Setting up static identity map for 0x100000 - 0x100060
Hierarchical SRCU implementation.
smp: Bringing up secondary CPUs ...
CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
smp: Brought up 1 node, 2 CPUs
SMP: Total of 2 processors activated (1333.33 BogoMIPS).
CPU: All CPU(s) started in SVC mode.
devtmpfs: initialized
VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
futex hash table entries: 512 (order: 3, 32768 bytes)
pinctrl core: initialized pinctrl subsystem
NET: Registered protocol family 16
DMA: preallocated 256 KiB pool for atomic coherent allocations
cpuidle: using governor ladder
hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers.
hw-breakpoint: maximum watchpoint size is 4 bytes.
zynq-ocm f800c000.ocmc: ZYNQ OCM pool: 256 KiB @ 0xf0880000
zynq-pinctrl 700.pinctrl: zynq pinctrl initialized
e0001000.serial: ttyPS0 at MMIO 0xe0001000 (irq = 26, base_baud = 3125000) is a xuartps
console [ttyPS0] enabled
vgaarb: loaded
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
media: Linux media interface: v0.10
Linux video capture interface: v2.00
pps_core: LinuxPPS API ver. 1 registered
pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
PTP clock support registered
FPGA manager framework
fpga-region fpga-full: FPGA Region probed
Advanced Linux Sound Architecture Driver Initialized.
clocksource: Switched to clocksource arm_global_timer
NET: Registered protocol family 2
TCP established hash table entries: 8192 (order: 3, 32768 bytes)
TCP bind hash table entries: 8192 (order: 4, 65536 bytes)
TCP: Hash tables configured (established 8192 bind 8192)
UDP hash table entries: 512 (order: 2, 16384 bytes)
UDP-Lite hash table entries: 512 (order: 2, 16384 bytes)
NET: Registered protocol family 1
RPC: Registered named UNIX socket transport module.
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
hw perfevents: no interrupt-affinity property for /pmu@f8891000, guessing.
hw perfevents: enabled with armv7_cortex_a9 PMU driver, 7 counters available
workingset: timestamp_bits=30 max_order=18 bucket_order=0
jffs2: version 2.2. (NAND) (SUMMARY)  © 2001-2006 Red Hat, Inc.
bounce: pool size: 64 pages
Block layer SCSI generic (bsg) driver version 0.4 loaded (major 246)
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
io scheduler mq-deadline registered
io scheduler kyber registered
dma-pl330 f8003000.dmac: Loaded driver for PL330 DMAC-241330
dma-pl330 f8003000.dmac: 	DBUFF-128x8bytes Num_Chans-8 Num_Peri-4 Num_Events-16
brd: module loaded
loop: module loaded
libphy: Fixed MDIO Bus: probed
CAN device driver interface
libphy: MACB_mii_bus: probed
macb e000b000.ethernet eth0: Cadence GEM rev 0x00020118 at 0xe000b000 irq 28 (00:0a:35:00:01:22)
Marvell 88E1116R e000b000.ethernet-ffffffff:07: attached PHY driver [Marvell 88E1116R] (mii_bus:phy_addr=e000b000.ethernet-ffffffff:07, irq=POLL)
e1000e: Intel(R) PRO/1000 Network Driver - 3.2.6-k
e1000e: Copyright(c) 1999 - 2015 Intel Corporation.
ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
ehci-pci: EHCI PCI platform driver
usbcore: registered new interface driver usb-storage
chipidea-usb2 e0002000.usb: e0002000.usb supply vbus not found, using dummy regulator
ULPI transceiver vendor/product ID 0x0424/0x0007
Found SMSC USB3320 ULPI transceiver.
ULPI integrity check: passed.
ci_hdrc ci_hdrc.0: EHCI Host Controller
ci_hdrc ci_hdrc.0: new USB bus registered, assigned bus number 1
ci_hdrc ci_hdrc.0: USB 2.0 started, EHCI 1.00
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
i2c /dev entries driver
cdns-i2c e0004000.i2c: 400 kHz mmio e0004000 irq 23
si570 1-005d: registered, current frequency 148500000 Hz
i2c i2c-0: Added multiplexed i2c bus 1
i2c i2c-0: Added multiplexed i2c bus 2
at24 3-0054: 1024 byte 24c08 EEPROM, writable, 1 bytes/write
i2c i2c-0: Added multiplexed i2c bus 3
i2c i2c-0: Added multiplexed i2c bus 4
rtc rtc0: invalid alarm value: 2019-11-13 45:63:0
rtc-pcf8563 5-0051: rtc core: registered rtc-pcf8563 as rtc0
i2c i2c-0: Added multiplexed i2c bus 5
i2c i2c-0: Added multiplexed i2c bus 6
at24 7-0050: 256 byte 24c02 EEPROM, writable, 1 bytes/write
i2c i2c-0: Added multiplexed i2c bus 7
i2c i2c-0: Added multiplexed i2c bus 8
pca954x 0-0074: registered 8 multiplexed busses for I2C switch pca9548
IR NEC protocol handler initialized
IR RC5(x/sz) protocol handler initialized
IR RC6 protocol handler initialized
IR JVC protocol handler initialized
IR Sony protocol handler initialized
IR SANYO protocol handler initialized
IR Sharp protocol handler initialized
IR MCE Keyboard/mouse protocol handler initialized
IR XMP protocol handler initialized
ucd9000 8-0065: Device ID UCD90120A|2.3.4.0000|110603
cdns-wdt f8005000.watchdog: Xilinx Watchdog Timer at f0992000 with timeout 10s
Xilinx Zynq CpuIdle Driver started
sdhci: Secure Digital Host Controller Interface driver
sdhci: Copyright(c) Pierre Ossman
sdhci-pltfm: SDHCI platform and OF driver helper
mmc0: SDHCI controller on e0100000.sdhci [e0100000.sdhci] using ADMA
ledtrig-cpu: registered to indicate activity on CPUs
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
fpga_manager fpga0: Xilinx Zynq FPGA Manager registered
NET: Registered protocol family 10
Segment Routing with IPv6
sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver
NET: Registered protocol family 17
can: controller area network core (rev 20170425 abi 9)
NET: Registered protocol family 29
can: raw protocol (rev 20170425)
can: broadcast manager protocol (rev 20170425 t)
can: netlink gateway (rev 20170425) max_hops=1
Registering SWP/SWPB emulation handler
rtc-pcf8563 5-0051: setting system clock to 2019-11-13 13:32:51 UTC (1573651971)
mmc0: new high speed SDHC card at address 5048
mmcblk0: mmc0:5048 SD32G 29.7 GiB 
of_cfs_init
of_cfs_init: OK
 mmcblk0: p1 p2
ALSA device list:
  No soundcards found.
�EXT4-fs (mmcblk0p2): recovery complete
EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null)
VFS: Mounted root (ext4 filesystem) on device 179:2.
devtmpfs: mounted
Freeing unused kernel memory: 1024K
systemd[1]: Failed to insert module 'autofs4'

Welcome to Ubuntu 15.04!

Cannot add dependency job for unit org.freedesktop.resolve1.busname, ignoring: Unit org.freedesktop.resolve1.busname failed to load: No such file or directory.
Cannot add dependency job for unit display-manager.service, ignoring: Unit display-manager.service failed to load: No such file or directory.
[  OK  ] Reached target Encrypted Volumes.
[  OK  ] Reached target Remote File Systems (Pre).
[  OK  ] Created slice Root Slice.
[  OK  ] Listening on Delayed Shutdown Socket.
[  OK  ] Listening on udev Kernel Socket.
[  OK  ] Reached target Swap.
[  OK  ] Listening on Journal Socket.
[  OK  ] Created slice User and Session Slice.
[  OK  ] Created slice System Slice.
         Mounting Debug File System...
[  OK  ] Reached target Slices.
         Starting Nameserver information manager...
[  OK  ] Created slice system-serial\x2dgetty.slice.
[  OK  ] Started Boot Process Profiler.
         Starting Boot Process Profiler...
[  OK  ] Created slice system-getty.slice.
         Starting Remount Root and Kernel File Systems...
[  OK  ] Started Read required files in advance.
         Starting Read required files in advance...
[  OK  ] Listening on /dev/initctl Compatibility Named Pipe.
[  OK  ] Listening on Journal Socket (/dev/log).
         Starting Create Static Device Nodes in /dev...
[  OK  ] Reached target Paths.
[  OK  ] Listening on networkd rtnetlink socket.
         Starting Load Kernel Modules...
         Starting Increase datagram queue length...
[  OK  ] Listening on udev Control Socket.
         Starting udev Coldplug all Devices...
         Mounting Temporary Directory...
systemd-bootchart.service failed.
[  OK  ] Started Remount Root and Kernel File Systems.
[  OK  ] Mounted Debug File System.
[  OK  ] Mounted Temporary Directory.
ureadahead.service failed.
[  OK  ] Started Load Kernel Modules.
[  OK  ] Started Increase datagram queue length.
[  OK  ] Started Create Static Device Nodes in /dev.
[  OK  ] Started Nameserver information manager.
         Starting udev Kernel Device Manager...
[  OK  ] Listening on Syslog Socket.
         Starting Journal Service...
         Mounting Configuration File System...
         Starting Apply Kernel Variables...
         Starting Load/Save Random Seed...
[  OK  ] Reached target Local File Systems (Pre).
[  OK  ] Reached target Local File Systems.
         Starting Wait for all "auto" /etc/n... up for network-online.target...
[  OK  ] Reached target Remote File Systems.
[  OK  ] Started udev Coldplug all Devices.
[  OK  ] Mounted Configuration File System.
[  OK  ] Started Wait for all "auto" /etc/ne...be up for network-online.target.
[  OK  ] Started Apply Kernel Variables.
[  OK  ] Started Load/Save Random Seed.
[  OK  ] Started Journal Service.
[  OK  ] Started udev Kernel Device Manager.
[  OK  ] Found device /dev/ttyPS0.
         Starting Copy rules generated while the root was ro...
         Starting Flush Journal to Persistent Storage...
         Starting LSB: Raise network interfaces....
[  OK  ] Started Copy rules generated while the root was ro.
[  OK  ] Created slice system-ifup.slice.
[  OK  ] Started Flush Journal to Persistent Storage.
         Starting Create Volatile Files and Directories...
[  OK  ] Started Create Volatile Files and Directories.
         Starting Network Time Synchronization...
[  OK  ] Started ifup for sit0.
         Starting ifup for sit0...
         Starting Update UTMP about System Boot/Shutdown...
[  OK  ] Started ifup for eth0.
         Starting ifup for eth0...
[  OK  ] Started Network Time Synchronization.
[  OK  ] Started Update UTMP about System Boot/Shutdown.
[  OK  ] Reached target System Time Synchronized.
[  OK  ] Started LSB: Raise network interfaces..
[  OK  ] Reached target System Initialization.
[  OK  ] Listening on OpenBSD Secure Shell server socket.
[  OK  ] Reached target Timers.
[  OK  ] Listening on D-Bus System Message Bus Socket.
[  OK  ] Reached target Sockets.
[  OK  ] Reached target Basic System.
         Starting LSB: Set the CPU Frequency Scaling governor to "ondemand"...
[  OK  ] Reached target Containers.
         Starting LSB: Load kernel modules needed to enable cpufreq scaling...
         Starting LSB: Xen daemons...
         Starting Provide limited super user privileges to specific users...
         Starting Initialize hardware monitoring sensors...
         Starting Permit User Sessions...
[  OK  ] Started Regular background program processing daemon.
         Starting Regular background program processing daemon...
         Starting LSB: Platform initscript...
         Starting System Logging Service...
Running Platform Init
         Starting WPA supplicant...
         Starting Network Manager...
         Starting Login Service...
         Starting D-Bus System Message Bus...
[  OK  ] Started System Logging Service.
[  OK  ] Started LSB: Set the CPU Frequency Scaling governor to "ondemand".
[  OK  ] Started LSB: Load kernel modules needed to enable cpufreq scaling.
[  OK  ] Started LSB: Xen daemons.
[  OK  ] Started Provide limited super user privileges to specific users.
[  OK  ] Started Permit User Sessions.
[  OK  ] Started D-Bus System Message Bus.
[  OK  ] Started WPA supplicant.
[  OK  ] Started Initialize hardware monitoring sensors.
[  OK  ] Started Login Service.
         Starting Authenticate and Authorize Users to Run Privileged Tasks...
         Starting Network Service...
         Starting LSB: Start/stop secondary xen domains...
         Starting LSB: set CPUFreq kernel parameters...
[  OK  ] Started Authenticate and Authorize Users to Run Privileged Tasks.
[  OK  ] Started Network Service.
[  OK  ] Started LSB: set CPUFreq kernel parameters.
         Starting Network Name Resolution...
[  OK  ] Started LSB: Start/stop secondary xen domains.
[  OK  ] Started Network Name Resolution.
[  OK  ] Started Network Manager.
[  OK  ] Reached target Network.
         Starting /etc/rc.local Compatibility...
         Starting Network Manager Wait Online...
[  OK  ] Stopped OpenBSD Secure Shell server.
[  OK  ] Started OpenBSD Secure Shell server.
         Starting OpenBSD Secure Shell server...
[  OK  ] Started Network Manager Wait Online.
[  OK  ] Reached target Network is Online.
         Starting LSB: start Samba NetBIOS nameserver (nmbd)...
         Starting LSB: start Samba daemons for the AD DC...
[  OK  ] Stopped LSB: start Samba SMB/CIFS daemon (smbd).
         Starting LSB: start Samba SMB/CIFS daemon (smbd)...
[  OK  ] Closed OpenBSD Secure Shell server socket.
[  OK  ] Stopped OpenBSD Secure Shell server.
[  OK  ] Started OpenBSD Secure Shell server.
         Starting OpenBSD Secure Shell server...
[  OK  ] Started LSB: start Samba daemons for the AD DC.
[  OK  ] Started LSB: start Samba SMB/CIFS daemon (smbd).
[  OK  ] Started LSB: start Samba NetBIOS nameserver (nmbd).
[  OK  ] Started /etc/rc.local Compatibility.
[  OK  ] Started Serial Getty on ttyPS0.
         Starting Serial Getty on ttyPS0...
[  OK  ] Started Getty on tty1.
         Starting Getty on tty1...
[  OK  ] Reached target Login Prompts.
[  OK  ] Started LSB: Platform initscript.
[  OK  ] Reached target Multi-User System.
[  OK  ] Reached target Graphical Interface.
         Starting Update UTMP about System Runlevel Changes...
[  OK  ] Started Update UTMP about System Runlevel Chang

Ubuntu 15.04 linaro-developer ttyPS0

linaro-developer login: root (automatic login)


Last login: Mon Feb 16 20:55:15 UTC 2015 on ttyPS0
root@linaro-developer:~# 
8750.Log_File.txt2474.adrv9002.rar Dear sir,

 

    As per the telephonic discussion in the morning regarding Adrv9002 evaluation board error. I am detailing what I did to evaluate the ADRV9002BBCZ NP/W1=0.03-3GHz evaluation board.

 

Software version : TES GUI  (0.24.1) / TES GUI  (0.15.0)

Mother board      :  ZC706

Daughter Board   : ADRV9002BBCZ NP/W1=0.03-3GHz

 

Observations :

 

  • I downloaded the SD card image as per guide “ SD card image using ADRV9001 Disk Imaging Utility(SDK 13 or Higher) and verified check sum of this image to avoid the confusion of SD card corruption after download.
  • Inserted the SD card in ZC706 mother board observed LEDS as per guidelines in wiki page and UG.
  • Zc706 board booting properly . The LEDs on ZC706 Board flashing in the order of L,C,R,O ( as per UG, Page – 309)
  • System IP configured properly and able to ping Xilinx platform .
  • The LEDs DS702 is OFF , DS703 is flashing , D801,D501,D901 are ON in the ADRV9002 EVB .
  • Device is connected through port number 8080 in the TES version 0.24.1 and connected through port number 55557 in the TES version 0.15.0.
  • Try to configure loop back program in the EVB but getting error of “  device driver error related to adi_adrv9002_arm_startstatus_check fail” 

 

  • Please find device_deriver_error.jpg and log files and SD card downloaded files list  

 

Thanks & regards,

Lakshmi Manideep

Thread Notes

Moved from RF Transmitters and Transceivers to Design Support ADRV9001 – ADRV9007 on Tuesday, October 31, 2023 9:37:03 PM by GenevaCooper
Moved from RF Transmitters and Transceivers to Design Support ADRV9001 – ADRV9007 on Tuesday, October 31, 2023 9:37:04 PM by GenevaCooper